Refrigerant distributors

Shows 9 product(s)

069G000504

Refrigerant distributor, RD 21, 4 pc, 1/2 in, 3/16 in, 5 mm

Inlet connection type: Solder, ODM, Inlet size [in]: 1/2 in, Outlet size [in]: 3/16 in, Number of holes: 4, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 5

069G000602

Refrigerant distributor, RD 21, 2 pc, 5 mm

Inlet connection type: Solder, ODM, Number of holes: 2, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 5

069G000702

Refrigerant distributor, RD 21, 2 pc, 1/2 in, 1/4 in, 5 mm

Inlet connection type: Solder, ODM, Inlet size [in]: 1/2 in, Outlet size [in]: 1/4 in, Number of holes: 2, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 5

069G000703

Refrigerant distributor, RD 21, 3 pc, 1/2 in, 1/4 in, 5 mm

Inlet connection type: Solder, ODM, Inlet size [in]: 1/2 in, Outlet size [in]: 1/4 in, Number of holes: 3, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 5

069G000803

Refrigerant distributor, RD 21, 3 pc, 5 mm

Inlet connection type: Solder, ODM, Number of holes: 3, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 5

069G201406

Refrigerant distributor, RD 33, 6 pc, 6 mm

Inlet connection type: Solder, ODM, Number of holes: 6, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 6

069G300612

Refrigerant distributor, RD 49, 12 pc, 8 mm

Type designation: RD49-C08-B12, Inlet connection type: Solder, ODM, Number of holes: 12, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 8

069G300708

Refrigerant distributor, RD 49, 8 pc, 8 mm

Type designation: RD49-C08-C08, Inlet connection type: Solder, ODM, Number of holes: 8, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 8

069G501015

Refrigerant distributor, RD 79, 15 pc, 1 1/8 in, 1/4 in, 12.4 mm

Inlet connection type: Solder, ODM, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1/4 in, Number of holes: 15, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 12.4

View: