NeoCharge, Electronic controller, 24 V, 27 mm

084H1152

Brand: NeoCharge, Electronic controller, 24 V, 27 mm, Packing format: Single pack, Quantity per packing format: 1

Product details

Brand NeoCharge
Contain batteries No
Controller supply voltage [V] 24 V
Evaporator tube diameter [mm] 27 mm
Packing format Single pack
Product group Solution kit
Product Name Description Electronic controller
Quantity per packing format 1 pc
Type NEO

Tillbehör

Reservdelar

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality