Shows 10 product(s)
Heating Mats, ECmat 150T, 150 W/m², 0.50 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 1, Application: Floor heating
Heating Mats, ECmat 150T, 150 W/m², 1.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 2, Application: Floor heating
Heating Mats, ECmat 150T, 150 W/m², 1.50 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 3, Application: Floor heating
Heating Mats, ECmat 150T, 150 W/m², 2.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 4, Application: Floor heating
Heating Mats, ECmat 150T, 150 W/m², 2.50 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 5, Application: Floor heating
Heating Mats, ECmat 150T, 150 W/m², 3.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 6, Application: Floor heating
Heating Mats, ECmat 150T, 150 W/m², 3.50 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 7, Application: Floor heating
Heating Mats, ECmat 150T, 150 W/m², 4.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 8, Application: Floor heating
Heating Mats, ECmat 150T, 150 W/m², 5.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 10, Application: Floor heating
Heating Mats, ECmat 150T, 150 W/m², 12.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 24, Application: Floor heating