ECmat is an extremely high-quality, 360° fully screened self-adhesive all-in-one mat with FEP insulated conductors and a red PVDF outer sheath (non UV stable). The round profile, low height (only 3,5 mm) and robust construction ensures a fast, simple and safe installation perfect for renovating existing floors. Heating cable must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. The cold lead is an installation cable with solid conductors ensuring fast installation. A clearly visible connection avoids accidentally installing the heated cable in the wall. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our full floor extended Danfoss warranty. *An EPD is a document used to communicate transparently, the quantified environmental impacts of a product over its life cycle stages.
Shows 10 product(s)
Heating Mats, ECmat 150T, 150 W/m², 0.50 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 1, Application: Floor heating
Heating Mats, ECmat 150T, 150 W/m², 1.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 2, Application: Floor heating
Heating Mats, ECmat 150T, 150 W/m², 1.50 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 3, Application: Floor heating
Heating Mats, ECmat 150T, 150 W/m², 2.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 4, Application: Floor heating
Heating Mats, ECmat 150T, 150 W/m², 2.50 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 5, Application: Floor heating
Heating Mats, ECmat 150T, 150 W/m², 3.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 6, Application: Floor heating
Heating Mats, ECmat 150T, 150 W/m², 3.50 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 7, Application: Floor heating
Heating Mats, ECmat 150T, 150 W/m², 4.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 8, Application: Floor heating
Heating Mats, ECmat 150T, 150 W/m², 5.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 10, Application: Floor heating
Heating Mats, ECmat 150T, 150 W/m², 12.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 24, Application: Floor heating