Shows 26 product(s)
Thermostats, DEVIreg™ 130, Sensor type: Floor, 16 A
Temperature - floor [°C]: 5 - 45, Display type: No display, Application: Floor heating
Thermostats, DEVIreg™ 132, Sensor type: Floor, 16 A
Temperature - floor [°C]: 20 - 50, Temperature - room [°C]: 5 - 35, Display type: No display, Application: Floor heating
Thermostats, DEVIreg™ 530, ELKO, Sensor type: Floor, 15 A
Temperature - floor [°C]: 5 - 45, Display type: No display, Application: Floor heating
Thermostats, DEVIreg™ 530, JUSSI, Sensor type: Floor, 15 A
Temperature - floor [°C]: 5 - 45, Display type: No display, Application: Floor heating
Thermostats, DEVIreg™ 531, ELKO, Sensor type: Room, 15 A
Temperature - floor [°C]: 5 - 45, Temperature - room [°C]: 5 - 35, Display type: No display, Application: Floor heating
Thermostats, DEVIreg™ 531, JUSSI, Sensor type: Room, 15 A
Temperature - floor [°C]: 5 - 45, Temperature - room [°C]: 5 - 35, Display type: No display, Application: Floor heating
Thermostats, DEVIreg™ 532, ELKO, Sensor type: Room + Floor, 15 A
Temperature - floor [°C]: 20 - 50, Temperature - room [°C]: 5 - 35, Display type: No display, Application: Floor heating
Thermostats, DEVIreg™ 532, JUSSI, Sensor type: Room + Floor, 15 A
Temperature - floor [°C]: 20 - 50, Temperature - room [°C]: 5 - 35, Display type: No display, Application: Floor heating
Thermostats, DEVIreg™ Opti, Sensor type: Room + Floor, 13 A
Temperature - floor [°C]: 5 - 45, Temperature - room [°C]: 5 - 35, Display type: LCD, Application: Floor heating
Thermostats, DEVIreg™ Touch Pure White, Sensor type: Room + Floor, 16 A
Temperature - floor [°C]: 5 - 45, Temperature - room [°C]: 5 - 35, Display type: Touch screen, Application: Floor heating