DEVIreg™ 530/531/532 series

Show more
DEVIreg™ 530/531/532 series

Shows 6 product(s)

140F1030

Thermostats, DEVIreg™ 530, ELKO, Sensor type: Floor, 15 A

Temperature - floor [°C]: 5 - 45, Display type: No display, Application: Floor heating

140F1032

Thermostats, DEVIreg™ 530, JUSSI, Sensor type: Floor, 15 A

Temperature - floor [°C]: 5 - 45, Display type: No display, Application: Floor heating

140F1034

Thermostats, DEVIreg™ 531, ELKO, Sensor type: Room, 15 A

Temperature - floor [°C]: 5 - 45, Temperature - room [°C]: 5 - 35, Display type: No display, Application: Floor heating

140F1036

Thermostats, DEVIreg™ 531, JUSSI, Sensor type: Room, 15 A

Temperature - floor [°C]: 5 - 45, Temperature - room [°C]: 5 - 35, Display type: No display, Application: Floor heating

140F1037

Thermostats, DEVIreg™ 532, ELKO, Sensor type: Room + Floor, 15 A

Temperature - floor [°C]: 20 - 50, Temperature - room [°C]: 5 - 35, Display type: No display, Application: Floor heating

140F1039

Thermostats, DEVIreg™ 532, JUSSI, Sensor type: Room + Floor, 15 A

Temperature - floor [°C]: 20 - 50, Temperature - room [°C]: 5 - 35, Display type: No display, Application: Floor heating

View: