Shows 100 product(s)
Flange set, Flange, 10 mm, Butt weld
Connection standard: EN 10220, Material Spec.: Steel, Used for product: FA 15
Flange set, Flange, 15 mm, Butt weld
Connection standard: EN 10220, Material Spec.: Steel, Used for product: FA 15
Flange set, Flange, 20 mm, Butt weld
Connection standard: EN 10220, Material Spec.: Steel, Used for product: FA 15
Flange set, Flange, 15 mm, Butt weld
Connection standard: EN 10220, Material Spec.: Steel, Used for product: FA 20
Flange set, Flange, 20 mm, Butt weld
Connection standard: EN 10220, Material Spec.: Steel, Used for product: FA 20
Flange set, Flange, 25 mm, Butt weld
Connection standard: EN 10220, Material Spec.: Steel, Used for product: FA 20
Flange set, Flange, 25 mm, Butt weld
Connection standard: EN 10220, Material Spec.: Steel, Used for product: FA 25; 38E; EVSA 35; PHTQ 125; PHT 125
Flange set, Flange, 6 mm, Butt weld
Connection standard: EN 10220, Material Spec.: Steel, Used for product: EVRA 15; CVM; NRVA 15; EVR 15; TEA 20; TEVA 20; TE 12; NRVA 20; CVK; TEAT 20; EVRA 10; EVRA 3
Flange set, Flange, 6 mm, Butt weld
Connection standard: EN 10220, Material Spec.: Steel, Used for product: EVRA 15; CVM; NRVA 15; EVR 15; TEA 20; TEVA 20; TE 12; NRVA 20; CVK; TEAT 20; EVRA 10; EVRA 3
Flange set, Flange, 10 mm, Butt weld
Connection standard: EN 10220, Material Spec.: Steel, Used for product: EVRA 15; CVM; NRVA 15; EVR 15; TEA 20; TEVA 20; TE 12; NRVA 20; CVK; TEAT 20; EVRA 10; EVRA 3