Flange set, Flange, 15 mm, Butt weld

006-1112

Connection standard: EN 10220, Material Spec.: Steel, Used for product: FA 15

Product details

Gross weight 0.816 Kilogram
Net weight 0.782 Kilogram
Volume 0.854 Liter
EAN 5702422077442

 

Connection size [in] 1/2 in
Connection size [mm] 15 mm
Connection standard EN 10220
Connection type Butt weld
Contain batteries No
EU RoHS compliance Out of scope
Flange design Groove
Tongue
Flange form Oval
Flange version 1.1
Material Spec. Steel
Packing format Multi pack
Parts included 2 flanges
2 gaskets
2 staybolts
4 nuts
Product Group Flanges
Product name Flange set
Quantity per packing format 12 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Staybolt dimension M12 x 127 mm
Type Flange
Used for product FA 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality