Heavy-duty temperature sensor for controlling cooling water, lubrication oil, hydraulic oil and refrigeration plants within general industry. This temperature sensor is based on a standardised Pt 100 element, which gives a reliable and accurate measurement. The changeable measuring insert is equipped with a silicone cable, which makes the sensor very resistant towards vibrations. The MBT 3252 is equipped with a B-head as standard. If needed, a transmitter (MBT 9110) can be ordered as an integrated part of the MBT 3252 sensor.
Zeigt 4 Produkt(e)
Temperaturfühler, MBT 3252, 200 mm, G,1/2
Temperaturbereich [°C]: -50 - 200, Typ Fühlerelement: Pt, Widerstand Fühlerelement [Ohm]: 100, Schutzschlauchmaterial: AISI 316 Ti, Elektrischer Anschluss: TypB, Elektr. Anschlussgröße: Pg 16
Temperaturfühler, MBT 3252, 250 mm, G,1/2
Temperaturbereich [°C]: -50 - 200, Typ Fühlerelement: Pt, Widerstand Fühlerelement [Ohm]: 100, Schutzschlauchmaterial: AISI 316 Ti, Elektrischer Anschluss: TypB, Elektr. Anschlussgröße: Pg 16
MBT 3252, 100 mm, G,1/2
Temperaturbereich [°C]: -50 - 200, Typ Fühlerelement: Pt, Widerstand Fühlerelement [Ohm]: 100, Schutzschlauchmaterial: AISI 316 Ti, Elektrischer Anschluss: TypB, Elektr. Anschlussgröße: Pg 16
MBT 3252, 200 mm, G,1/2
Temperaturbereich [°C]: -50 - 200, Typ Fühlerelement: Pt, Widerstand Fühlerelement [Ohm]: 100, Schutzschlauchmaterial: AISI 316 Ti, Elektrischer Anschluss: TypB, Elektr. Anschlussgröße: Pg 16