Danfoss thermal actuator TWA-Q is used with Danfoss Pressure Independent Control Valves (PICV) type AB-QM DN10-32. The actuator can be controlled with an on/off controller, pulse width modulation (PWM), or switch. These provide a cost effective solution for the control of hot and /or chilled water for fan coil units, small reheaters and recoolers in temperature control systems.
Zeigt 4 Produkt(e)
TWA-Q, Versorgungsspannung [V] [AC]: 230, 5 mm, Stromlos geschlossen, 1.2 m
TWA-Q, 230 V, 5 mm, NC, thermischer Stellantrieb, 1.2-m-Kabel
TWA-Q, Versorgungsspannung [V] [AC]: 230, 5 mm, Stromlos geöffnet, 1.2 m
TWA-Q, 230 V, 5 mm, NO, thermischer Stellantrieb, 1.2-m-Kabel
TWA-Q, Versorgungsspannung [V] [AC]: 24, 5 mm, Stromlos geschlossen, 1.2 m
TWA-Q, 24 V, 5 mm, NC, thermischer Stellantrieb, 1.2-m-Kabel
TWA-Q, Versorgungsspannung [V] [AC]: 24, 5 mm, Stromlos geöffnet, 1.2 m
TWA-Q, 24 V, 5 mm, NO, thermischer Stellantrieb, 1.2-m-Kabel