The Danfoss Aveo® series is a comprehensive portfolio of premium quality thermostatic sensors, produced in Denmark. Danfoss Aveo® thermostats use a unique gas filled technology, that gives the fastest reacting self-acting thermostat in the world. The Danfoss Aveo® thermostat is installed onto a radiator valve. The combination of the thermostat and radiator valve, controls the individual room temperature at a given setpoint by adjusting the flow of hot water through the radiator. The Danfoss Aveo® thermostat is applicable to all types of heating systems and thanks to its compact size fits most applications. The use of Danfoss Aveo® gas-filled thermostats is highly recommended for applications with small P-band (1K).
Zeigt 2 Produkt(e)
Danfoss Aveo® Thermostatkopf, Gas, Fühler, Typ: Eingebauter Fühler, 7 °C - 28 °C, RA
Danfoss Aveo™ behördengeeignete Thermostatköpfe für Danfoss RA-Ventile.
Danfoss Aveo® Thermostatkopf, Gas, Fühler, Typ: Fernfühler, 7 °C - 26 °C, RA
Danfoss Aveo™ behördengeeignete Thermostatköpfe für Danfoss RA-Ventile.