S302060T4E122CCD4XXSXXZ2XGXXXXXXX4XXXXXX

174G8933

APU CONSISTING OF:
FC-302 VFD
60 HP, 460 Volt, Nema 12

2 Contactor Bypass, Main Circuit Breaker,
Drive Fusing, EMB0 No Relay Features,
No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X,
RFI Filter Standard, DeviceNet,
No Communication Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: C1
APU TIER: Tier 2
MOTOR FLA: 77 A,
SCCR:

S302060T4E122CCD4XXSXXZ2XGXXXXXXX4XXXXXX
MECHANICAL DRAWING: 176U8463
ELECTRICAL DRAWING: 007N1018

Model code: S302060T4E122CCD4XXSXXZ2XGXXXXXXX4XXXXXX

Product details

Gross weight 91.34 kg
Net weight 73.2 kg
Volume 0 l
EAN 5714853474332

 

Proposition 65
WARNING: Cancer and Reproductive Harm

STD. PANEL CONFIGURATOR OP_300

Product View (Switch) NAMC North America (Regional)
PREFIX S Standard
SERIES 302 Automation Drive Advanced
HP 060 60 HP
VOLTAGE T4 460 Volt
ENCLOSURE E12 Nema 12
BYPASS 2C 2 Contactor Bypass
SWITCH C Main Circuit Breaker
FUSING D Drive Fusing
CONTROL SELECTION A 4 EMB0 No Relay Features
REACTOR X No Reactor/Filter
POWER RATING STYLE X Current Style A-C frame
MOTOR QUANTITY S Single Motor
MOTOR #1 X X
MOTOR #2 X X
FUTURE OPTION Z NONE
RFI 2 RFI Filter Standard
BRAKE X No Brake Chopper
DISPLAY G Graphical
COATING X No Conformal Coating
ADAPTATION A X No Adaptation A
ADAPTATION B X No Adaptation B
SOFTWARE RELEASE XXX Latest Software Release
SOFTWARE LANGUAGE X Standard Language Pack
OPTION A 4 DeviceNet
OPTION B X No Communication Cards
Options_C1 X No C0 option
Options_C2 X No C1 option
Options_C3 XX No Software option
Options_D X No Option D Cards
Frame_Size C1 C1
Tier 2 Tier 2
Typecode Part 1 S302060T4E122CCD4XXS
Typecode Part 2 XXZ2XGXXXXXXX4XXXXXX
Modelcode01 S302060T4E122CCD4XXS
Modelcode02 XXZ2XGXXXXXXX4XXXXXX
Drive Typecode Part 1 FC-302P45KT5E55H2XGX
Drive Typecode Part 2 7XXSXXXXA4BXCXXXXDX
Schematic 007N1018
Installation Drawing 176U8463
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 91.34
Calculated Net Weight [kg] 73.2
Calculated Gross Weight (lbs) 201.37026482
Calculated Net Weight [lbs] 161.3784036
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E01_12_Danfoss_PL.btw
Company logo image - DrivesSym Danfoss.jpg
CE Company name Danfoss LLC
CE Company address 1 Milwaukee, WI 53224, U.S.A.
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 See manual 176R0585
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 12
Ambient temp. normal overload 40°C/104°F
Minimum Temperature Rating 0°C/32°F
Humidity 95% Non-Cond.
Label - Frame Frame C1
Panel Tier Indicator Tier 2
Input Voltage 480 VAC,
Input frequency 3Ø, 60 Hz,
Output Voltage MOTOR: 0-460 VAC,
Output frequency 3Ø, 0-60 Hz
Input current in Normal Overlo 77.6 A,
Nominal output current NO 77 A,
Motor HP Rating (Single/CMS) 60 HP,
Motor FLA Rating (Single/CMS) 77 A,
Fuse 5 ID F900,F901,F902
Fuse 5 Manufacturer Bussmann
Fuse 5 Type FWH-020A6F 20A
Fuse 2 ID F16A, B, C
Fuse 2 Manufacturer Bussmann
Fuse 2 Type JJS-125
Short circuit current rating 5 kA
Connection 1 ID L1, L2, L3/ GND
Connection 1 Torque 62 (7.0)/ 45 (5.1)
Connection 1 Type Use 75 °C Copper Cond.
Connection 2 ID T1, T2, T3/ GND
Connection 2 Torque 40 (4.5) / 45 (5.1)
Connection 2 Type Use 75 °C Copper Cond.
Connection 6 ID TB1
Connection 6 Torque 7 (0.8)
Connection 6 Type Use Copper Cond.
Panel Schematic 007N1018
Layout Drawing Number 176U8463
Panel OSHPD 1 OSHPD Pre-Approval:
Panel OSHPD 2 OSP-0087
Panel OSHPD 3 Anchorage: Rigid Wall Mount
Panel OSHPD 4 SDS = 1.58 z/h = 1.0 ip= 1.5
ENCLOSURE LAYOUT 176U3841
ELECTRICAL LAYOUT 176U3829
ECCN US 3A999
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality