VLT® AutomationDrive FC 300 Panel

Shows 47 product(s)

132X1823

S302025T6E013CMD2DXSXXZXBGXXXXXXXXXXXXX0

APU CONSISTING OF:
FC-302 VFD
25 HP, 600 Volt, Nema 1

3 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB2 Electro-mech bypass,
Output dV/dt Filter, Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X,
No Filter, No Communication Cards,
No Communication Cards, No C1 option,
No Software option, 24V DC backup

FRAME SIZE: B1
APU TIER: Tier 3
MOTOR FLA: 27 A,
SCCR:

S302025T6E013CMD2DXSXXZXBGXXXXXXXXXXXXX0
MECHANICAL DRAWING: 176U8476
ELECTRICAL DRAWING: 007N0922

Model code: S302025T6E013CMD2DXSXXZXBGXXXXXXXXXXXXX0

174G8933

S302060T4E122CCD4XXSXXZ2XGXXXXXXX4XXXXXX

APU CONSISTING OF:
FC-302 VFD
60 HP, 460 Volt, Nema 12

2 Contactor Bypass, Main Circuit Breaker,
Drive Fusing, EMB0 No Relay Features,
No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X,
RFI Filter Standard, DeviceNet,
No Communication Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: C1
APU TIER: Tier 2
MOTOR FLA: 77 A,
SCCR:

S302060T4E122CCD4XXSXXZ2XGXXXXXXX4XXXXXX
MECHANICAL DRAWING: 176U8463
ELECTRICAL DRAWING: 007N1018

Model code: S302060T4E122CCD4XXSXXZ2XGXXXXXXX4XXXXXX

174Z2666

S302003T4E013CMM1XXSXXZ2XGXXXXXXXXXXXXXE

APU CONSISTING OF:
FC-302 VFD
3 HP, 460 Volt, Nema 1

3 Contactor Bypass, Main Disconnect Switch,
Main & Drive Fusing, Electronic controlled bypass,
No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X,
RFI Filter Standard, No Communication Cards,
No Communication Cards, No C1 option,
No Software option, ECB 24V dc backup

FRAME SIZE: A2
APU TIER: Tier 2
MOTOR FLA: 4.8 A,
SCCR:

S302003T4E013CMM1XXSXXZ2XGXXXXXXXXXXXXXE
MECHANICAL DRAWING: 176U8485
ELECTRICAL DRAWING: 007N0292

Model code: S302003T4E013CMM1XXSXXZ2XGXXXXXXXXXXXXXE

174Z2703

S302003T4E013CMM2XXSXXZ2XGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-302 VFD
3 HP, 460 Volt, Nema 1

3 Contactor Bypass, Main Disconnect Switch,
Main & Drive Fusing, EMB2 Electro-mech bypass,
No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X,
RFI Filter Standard, No Communication Cards,
No Communication Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: A2
APU TIER: Tier 2
MOTOR FLA: 4.8 A,
SCCR:

S302003T4E013CMM2XXSXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8485
ELECTRICAL DRAWING: 007N0302

Model code: S302003T4E013CMM2XXSXXZ2XGXXXXXXXXXXXXXX

174Z3159

S302025T4E123CMD4XXSXXZ2XGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-302 VFD
25 HP, 460 Volt, Nema 12

3 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB0 No Relay Features,
No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X,
RFI Filter Standard, No Communication Cards,
No Communication Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: B1
APU TIER: Tier 2
MOTOR FLA: 34 A,
SCCR:

S302025T4E123CMD4XXSXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8472
ELECTRICAL DRAWING: 007N0940

Model code: S302025T4E123CMD4XXSXXZ2XGXXXXXXXXXXXXXX

174Z4015

S302150T4E013CMD3XXSXXZ2XGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-302 VFD
150 HP, 460 Volt, Nema 1

3 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB1 Com. Run/Stop (CRS) only,
No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X,
RFI Filter Standard, No Communication Cards,
No Communication Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: D1
APU TIER: Tier 2
MOTOR FLA: 180 A,
SCCR:

S302150T4E013CMD3XXSXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 174N8666
ELECTRICAL DRAWING: 174U4321

Model code: S302150T4E013CMD3XXSXXZ2XGXXXXXXXXXXXXXX

174Z4308

S302150T4E013CMM3XXSXXZ2XGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-302 VFD
150 HP, 460 Volt, Nema 1

3 Contactor Bypass, Main Disconnect Switch,
Main & Drive Fusing, EMB1 Com. Run/Stop (CRS) only,
No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X,
RFI Filter Standard, No Communication Cards,
No Communication Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: D1
APU TIER: Tier 2
MOTOR FLA: 180 A,
SCCR:

S302150T4E013CMM3XXSXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 174N8666
ELECTRICAL DRAWING: 174U4325

Model code: S302150T4E013CMM3XXSXXZ2XGXXXXXXXXXXXXXX

174Z4310

S302200T4E013CMM3XXSXXZ2XGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-302 VFD
200 HP, 460 Volt, Nema 1

3 Contactor Bypass, Main Disconnect Switch,
Main & Drive Fusing, EMB1 Com. Run/Stop (CRS) only,
No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X,
RFI Filter Standard, No Communication Cards,
No Communication Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: D1
APU TIER: Tier 2
MOTOR FLA: 240 A,
SCCR:

S302200T4E013CMM3XXSXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 174N8666
ELECTRICAL DRAWING: 174U4325

Model code: S302200T4E013CMM3XXSXXZ2XGXXXXXXXXXXXXXX

177U0506

S302100T4E01N0DDXDXSXXZ2XGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-302 VFD
100 HP, 460 Volt, Nema 1

No Bypass, Drive Disconnect Switch,
Drive Fusing, No Control Selection A,
Output dV/dt Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X,
RFI Filter Standard, No Communication Cards,
No Communication Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: C2
APU TIER: Tier 2
MOTOR FLA: 124 A,
SCCR:

S302100T4E01N0DDXDXSXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING: 007N0658

Model code: S302100T4E01N0DDXDXSXXZ2XGXXXXXXXXXXXXXX

177U2193

S302060T4E013CMD4XXSXXZ2XGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-302 VFD
60 HP, 460 Volt, Nema 1

3 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB0 No Relay Features,
No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X,
RFI Filter Standard, No Communication Cards,
No Communication Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: C1
APU TIER: Tier 2
MOTOR FLA: 77 A,
SCCR:

S302060T4E013CMD4XXSXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8463
ELECTRICAL DRAWING: 007N0940

Model code: S302060T4E013CMD4XXSXXZ2XGXXXXXXXXXXXXXX

View: