S202020T6E123CMN2XXCXXZXXGXXXXXXXXPXXXXX

137H3464

APU CONSISTING OF:
FC-202 VFD
20 HP, 600 Volt, Nema 12

3 Contactor Bypass, Main Disconnect Switch,
100kA SCCR, EMB2 Electro-mech bypass,
X No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
C Contactor Motor Select,
X, X
No Filter, No Communication Cards,
Relay Card MCB 105, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: B1
APU TIER: Tier 3

S202020T6E123CMN2XXCXXZXXGXXXXXXXXPXXXXX
MECHANICAL DRAWING: 176U8473
ELECTRICAL DRAWING: 007N0961

Model code: S202020T6E123CMN2XXCXXZXXGXXXXXXXXPXXXXX

Product details

Gross weight 76.84 kg
Net weight 58.7 kg
Volume 0 l
EAN 5715253401690

 

Proposition 65
WARNING: Cancer and Reproductive Harm

STD. PANEL CONFIGURATOR OP_200

Product View (Switch) NAMC North America (Regional)
PREFIX S Standard
SERIES 202 AQUA Drive Advanced
HP 020 20 HP
VOLTAGE T6 600 Volt
ENCLOSURE E12 Nema 12
BYPASS 3C 3 Contactor Bypass
SWITCH M Main Disconnect Switch
FUSING N 100kA SCCR
CONTROL SELECTION A 2 EMB2 Electro-mech bypass
REACTOR X X No Reactor/Filter
POWER RATING STYLE X X Current Style A-C frame
MOTOR QUANTITY C C Contactor Motor Select
MOTOR #1 X X
MOTOR #2 X X
FUTURE OPTION Z NONE
RFI X No Filter
BRAKE X No Brake Chopper
DISPLAY G Graphical
COATING X No Conformal Coating
ADAPTATION A X No Adaptation A
ADAPTATION B X No Adaptation B
SOFTWARE RELEASE XXX Latest Software Release
SOFTWARE LANGUAGE X Standard Language Pack
OPTION A X No Communication Cards
OPTION B P Relay Card MCB 105
Options_C1 X No C0 option
Options_C2 X No C1 option
Options_C3 XX No Software option
Options_D X No Option D Cards
Frame_Size B1 B1
Tier 3 Tier 3
Typecode Part 1 S202020T6E123CMN2XXC
Typecode Part 2 XXZXXGXXXXXXXXPXXXXX
Drive Typecode Part 1 FC-202P15KT6E55HXXGX
Drive Typecode Part 2 7SXSXXXXAXBPCXXXXDX
Schematic 007N0961
Installation Drawing 176U8473
Modelcode01 S202020T6E123CMN2XXC
Modelcode02 XXZXXGXXXXXXXXPXXXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 76.84
Calculated Net Weight [kg] 58.7
Calculated Gross Weight (lbs) 169.40323132
Calculated Net Weight [lbs] 129.4113701
Plant from Orderline F608
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E01_12_Danfoss_PL.btw
Company logo image - DrivesSym Danfoss.jpg
CE Company name Danfoss LLC
CE Company address 1 Milwaukee, WI 53224, U.S.A.
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 See manual 176R0585
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 12
Ambient temp. normal overload 40°C/104°F
Minimum Temperature Rating 0°C/32°F
Humidity 95% Non-Cond.
Label - Frame Frame B1
Panel Tier Indicator Tier 3
Input Voltage 600 VAC,
Input frequency 3Ø, 60 Hz,
Output Voltage MOTOR: 0-575 VAC,
Output frequency 3Ø, 0-60 Hz
Input current in Normal Overlo 22.3 A,
Nominal output current NO 22 A,
Motor HP Rating (Single/CMS) 20 HP,
Motor FLA Rating (Single/CMS) 22 A,
Fuse 5 ID F900,F901,F902
Fuse 5 Manufacturer Bussmann
Fuse 5 Type FWH-020A6F 20A
Fuse 1 ID F15A, B, C
Fuse 1 Manufacturer -
Fuse 1 Type 600 VAC, 35 A, CLASS J
Fuse 2 ID F16A, B, C
Fuse 2 Manufacturer Bussmann
Fuse 2 Type JJS-35
Short circuit current rating 100 kA
Connection 1 ID L1, L2, L3/ GND
Connection 1 Torque 30 (3.4) / 25 (2.8)
Connection 1 Type Use 75 °C Copper Cond.
Connection 2 ID MTR1 (T1, T2, T3/ GND)
Connection 2 Torque 16 (1.8) / 25 (2.8)
Connection 2 Type Use 75 °C Copper Cond.
Connection 3 ID MTR2 (T1, T2, T3/ GND)
Connection 3 Torque 16 (1.8) / 25 (2.8)
Connection 3 Type Use 75 °C Copper Cond.
Connection 6 ID TB1, TB2
Connection 6 Torque 7 (0.8)
Connection 6 Type Use Copper Cond.
Panel Schematic 007N0961
Layout Drawing Number 176U8473
ENCLOSURE LAYOUT 176U3839
ELECTRICAL LAYOUT 176U8467
ECCN US 3A999
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality