S202025T6V013CMN2XXSXXZXXGXXXXXXXXPXXXXX

137H2856

APU CONSISTING OF:
FC-202 VFD
25 HP, 600 Volt, Nema 1 - Vertical

3 Contactor Bypass, Main Disconnect Switch,
100kA SCCR, EMB2 Electro-mech bypass,
X No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
S Single Motor,
X, X
No Filter, No Communication Cards,
Relay Card MCB 105, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: P2
APU TIER: Tier 2

S202025T6V013CMN2XXSXXZXXGXXXXXXXXPXXXXX
MECHANICAL DRAWING: 177R0201
ELECTRICAL DRAWING: 177R0255

Model code: S202025T6V013CMN2XXSXXZXXGXXXXXXXXPXXXXX

Product details

Gross weight 55.24 kg
Net weight 37.1 kg
Volume 0 l
EAN 5715253394787

 

Proposition 65
WARNING: Cancer and Reproductive Harm

STD. PANEL CONFIGURATOR OP_200

Product View (Switch) NAMC North America (Regional)
PREFIX S Standard
SERIES 202 AQUA Drive Advanced
HP 025 25 HP
VOLTAGE T6 600 Volt
ENCLOSURE V01 Nema 1 - Vertical
BYPASS 3C 3 Contactor Bypass
SWITCH M Main Disconnect Switch
FUSING N 100kA SCCR
CONTROL SELECTION A 2 EMB2 Electro-mech bypass
REACTOR X X No Reactor/Filter
POWER RATING STYLE X X Current Style A-C frame
MOTOR QUANTITY S S Single Motor
MOTOR #1 X X
MOTOR #2 X X
FUTURE OPTION Z NONE
RFI X No Filter
BRAKE X No Brake Chopper
DISPLAY G Graphical
COATING X No Conformal Coating
ADAPTATION A X No Adaptation A
ADAPTATION B X No Adaptation B
SOFTWARE RELEASE XXX Latest Software Release
SOFTWARE LANGUAGE X Standard Language Pack
OPTION A X No Communication Cards
OPTION B P Relay Card MCB 105
Options_C1 X No C0 option
Options_C2 X No C1 option
Options_C3 XX No Software option
Options_D X No Option D Cards
Frame_Size P2 P2
Tier 2 Tier 2
Typecode Part 1 S202025T6V013CMN2XXS
Typecode Part 2 XXZXXGXXXXXXXXPXXXXX
Drive Typecode Part 1 FC-202P18KT6E20HXXGX
Drive Typecode Part 2 XXXSXXXXAXBPCXXXXDX
Schematic 177R0255
Installation Drawing 177R0201
Modelcode01 S202025T6V013CMN2XXS
Modelcode02 XXZXXGXXXXXXXXPXXXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 55.24
Calculated Net Weight [kg] 37.1
Calculated Gross Weight (lbs) 121.78337452
Calculated Net Weight [lbs] 81.7915133
Plant from Orderline F608
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_V01_Danfoss_PL.btw
Company logo image - DrivesSym Danfoss.jpg
CE Company name Danfoss LLC
CE Company address 1 Milwaukee, WI 53224, U.S.A.
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 Assembled in the U.S.A.
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 1
Ambient temp. normal overload 40°C/104°F
Minimum Temperature Rating -10°C/14°F
Label - Frame Frame P2
Panel Tier Indicator Tier 2
Input Voltage 600 VAC,
Input frequency 3Ø, 60 Hz,
Output Voltage 0-575 VAC,
Output frequency 3Ø, 0-60 Hz
Input current in Normal Overlo 27 A,
Nominal output current NO 27 A,
Motor HP Rating (Single/CMS) 25 HP,
Motor FLA Rating (Single/CMS) 27 A,
Fuse 5 ID F900,F901,F902
Fuse 5 Manufacturer Bussmann
Fuse 5 Type FWH-020A6F 20A
Fuse 1 ID F15A, F15B, F15C
Fuse 1 Manufacturer Bussmann
Fuse 1 Type LPJ-45-SP
Fuse 2 ID F16A, F16B, F16C
Fuse 2 Manufacturer Bussmann
Fuse 2 Type JJS-45
Short circuit current rating 100 kA
Connection 1 ID L1, L2, L3
Connection 1 Torque 30 (3.3)
Connection 1 Type Use 60 °C Copper Cond.
Connection 2 ID T1, T2, T3
Connection 2 Torque 24 (2.7)
Connection 2 Type Use 60 °C Copper Cond.
Connection 3 ID GND
Connection 3 Torque 40 (4.5)
Connection 3 Type Use 60 °C Copper Cond.
Panel Schematic 177R0255
Layout Drawing Number 177R0201
Panel OSHPD 1 OSHPD Pre-Approval:
Panel OSHPD 2 OSP-0087
Panel OSHPD 3 Anchorage: Rigid Wall Mount
Panel OSHPD 4 SDS: 2.6, z/h: 1.0, ip: 1.5
ECCN US 3A999
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality