Temperature sensor, MBT 3270, 35 mm, UNF,9/16-18

097U0088

Temperature range [°F]: -58 - 302, Sensor element type: NTC, Sensor elem. resistance [Ohm]: 2000, Protection tube material: AISI 303, Electrical connection: Deutsch DT04, Electrical connection size: 2 pin

Product details

Gross weight 0.036 Kilogram
Net weight 0.032 Kilogram
Volume 0.026 Liter
EAN 5702428653398

 

Ambient temperature max. [°C] 125 °C
Ambient temperature max. [°F] 257 °F
Cable type N/A
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Connection material AISI 303
Connection type UNF
EEE category 5 small equipment (any external dimension 50 cm)
Electrical conn. comments Integrated
Electrical connection Deutsch DT04
Electrical connection size 2 pin
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(b)
6(c)
7(a)
7(c)-I
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 1.38 in
Insertion length [mm] 35 mm
Insertion type FIXED
Legacy part number 11237149
Output signal Ohm
Packing format Multi pack
Process connection Male/Female Male
Process connection material Stainless steel
Process connection size 9/16-18
Process connection standard ASME B1.1
Process connection type UNF
Product group Sensors
Product name Temperature sensor
Protection tube diameter [in] 0.197 in
Protection tube diameter [mm] 5 mm
Protection tube material AISI 303
Quantity per packing format 40 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4562dfd6-7b4b-4298-811a-8ce9624f4579
Sensor elem. resistance [Ohm] 2000
Sensor element [pc] 1 pc
Sensor element type NTC
Sensor Insert FIXED
Temperature range [°C] [Max] 150 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 302 °F
Temperature range [°F] [Min] -58 °F
Type MBT 3270
Type designation MBT 3270-061A2-035-E0C00-000
UK RoHS compliance Out of scope
Wires [pcs] 2 pc

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality