Pressure switch, KPU1

060-5613

This product is not available in this store. Please contact your local Customer Service Center.

Regulation range [bar] Pe: -0.2 - 7.5, Differential [bar]: 0.7 - 4, Contact function: SPDT, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17

Product details

Gross weight 0.373 Kilogram
Net weight 0.347 Kilogram
Volume 0.633 Liter
EAN 5702428407526

 

Amb. Temp. Note 80 °C/176 °F for max 120 min
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 122 °F
Ambient temperature range [°F] [min] -40 °F
Application note Not applicable for liquid line
Approval CE
LVD
RoHS
c UL us UL873, CS C22.2
CE evaluated Yes
China RoHS compliance Out of scope
Contact function SPDT
Contact rating 144 A, 240 V AC
24 A, 240 V ac
DC=12 W pilot duty
FLA=24 A, 120 V ac
LRA = 144 A, 120 V ac
Contain batteries No
Differential [bar] [max] 4 bar
Differential [bar] [min] 0.7 bar
Differential [psi] [max] 60 psi
Differential [psi] [min] 10 psi
Electrical conn. comments for ½ in male pipe thread
Electrical connection Hole
Electrical connection size 7/8 in
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 16A
EN 60947 wiring properties Flex, ferrules: 0.5-1.5 mm2
Flex, no ferrules: 0.7-2.5 mm2
Solid/stranded: 0.75-2.5 mm2
Enclosure rating IP IP30
Enclosure rating Nema (~) 1
EU RoHS compliance Yes
EU RoHS exemption clause No
Lubricants compatibility Oilfree applications
Max. test pressure [bar] Pe 20 bar
Max. test pressure [psig] 290 psig
Max. Working Pressure [bar] 17 bar
Max. Working Pressure [psig] 250 psig
Oil free refrigerants R134a
R513A
R515B
Packing format Industrial pack
Pressure connection size 1/4
Pressure connection standard DIN 8906
Pressure connection type Flare
Pressure Male/Female Male
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Low Pressure Control
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 24 pc
REACH Candidate List substances No
Refrigerants R113
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R507A
R513A
R515B
Regulation range 6 inHg - 108 psig
Regulation range [bar] Pe [max] 7.5 bar
Regulation range [bar] Pe [min] -0.2 bar
Reset function Auto
Serviceable No
Type KPU1
UL approval file name E31024
UL approved refrigerants R113
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R507A
R513A
R515B
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality