S302150T4E013CMM3XXSXXZ2XGXXXXXXXXXXXXXX

174Z4308

APU CONSISTING OF:
FC-302 VFD
150 HP, 460 Volt, Nema 1

3 Contactor Bypass, Main Disconnect Switch,
Main & Drive Fusing, EMB1 Com. Run/Stop (CRS) only,
No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X,
RFI Filter Standard, No Communication Cards,
No Communication Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: D1
APU TIER: Tier 2
MOTOR FLA: 180 A,
SCCR:

S302150T4E013CMM3XXSXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 174N8666
ELECTRICAL DRAWING: 174U4325

Model code: S302150T4E013CMM3XXSXXZ2XGXXXXXXXXXXXXXX

Product details

Gross weight 209.34 kg
Net weight 191.2 kg
Volume 0 l
EAN 5714853474288

 

Proposition 65
WARNING: Cancer and Reproductive Harm

STD. PANEL CONFIGURATOR OP_300

Product View (Switch) NAMC North America (Regional)
PREFIX S Standard
SERIES 302 Automation Drive Advanced
HP 150 150 HP
VOLTAGE T4 460 Volt
ENCLOSURE E01 Nema 1
BYPASS 3C 3 Contactor Bypass
SWITCH M Main Disconnect Switch
FUSING M Main & Drive Fusing
CONTROL SELECTION A 3 EMB1 Com. Run/Stop (CRS) only
REACTOR X No Reactor/Filter
POWER RATING STYLE X Current Style A-C frame
MOTOR QUANTITY S Single Motor
MOTOR #1 X X
MOTOR #2 X X
FUTURE OPTION Z NONE
RFI 2 RFI Filter Standard
BRAKE X No Brake Chopper
DISPLAY G Graphical
COATING X No Conformal Coating
ADAPTATION A X No Adaptation A
ADAPTATION B X No Adaptation B
SOFTWARE RELEASE XXX Latest Software Release
SOFTWARE LANGUAGE X Standard Language Pack
OPTION A X No Communication Cards
OPTION B X No Communication Cards
Options_C1 X No C0 option
Options_C2 X No C1 option
Options_C3 XX No Software option
Options_D X No Option D Cards
Frame_Size D1 D1
Tier 2 Tier 2
Typecode Part 1 S302150T4E013CMM3XXS
Typecode Part 2 XXZ2XGXXXXXXXXXXXXXX
Modelcode01 S302150T4E013CMM3XXS
Modelcode02 XXZ2XGXXXXXXXXXXXXXX
Drive Typecode Part 1 FC-302N110T5E21H2XGX
Drive Typecode Part 2 7XXSXXXXAXBXCXXXXDX
Schematic 174U4325
Installation Drawing 174N8666
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 209.34
Calculated Net Weight [kg] 191.2
Calculated Gross Weight (lbs) 461.51577882
Calculated Net Weight [lbs] 421.5239176
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E01_12_Danfoss_PL.btw
Company logo image - DrivesSym Danfoss.jpg
CE Company name Danfoss LLC
CE Company address 1 Milwaukee, WI 53224, U.S.A.
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 See manual 176R0585
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 1
Ambient temp. normal overload 40°C/104°F
Minimum Temperature Rating 0°C/32°F
Humidity 95% Non-Cond.
Label - Frame Frame D1
Panel Tier Indicator Tier 2
Input Voltage 480 VAC,
Input frequency 3Ø, 60 Hz,
Output Voltage MOTOR: 0-460 VAC,
Output frequency 3Ø, 0-60 Hz
Input current in Normal Overlo 184 A,
Nominal output current NO 180 A,
Motor HP Rating (Single/CMS) 150 HP,
Motor FLA Rating (Single/CMS) 180 A,
Fuse 5 ID F900,F901,F902
Fuse 5 Manufacturer Bussmann
Fuse 5 Type FWH-020A6F 20A
Fuse 6 ID F13A, B
Fuse 6 Manufacturer Bussmann
Fuse 6 Type LP-CC-1.8
Fuse 7 ID F12
Fuse 7 Manufacturer Bussmann
Fuse 7 Type LP-CC-5
Fuse 1 ID F15A, B, C
Fuse 1 Manufacturer -
Fuse 1 Type 600 VAC, 300 A, CLASS J
Fuse 2 ID F16A, B, C
Fuse 2 Manufacturer Bussmann
Fuse 2 Type 170M3018
Short circuit current rating 5 kA
Connection 1 ID L1, L2, L3/ GND
Connection 1 Torque 375 (42.4) / 150 (16.9)
Connection 1 Type Use 75 °C Copper Cond.
Connection 2 ID T1, T2, T3/ GND
Connection 2 Torque 275 (31.0) / 150 (16.9)
Connection 2 Type Use 75 °C Copper Cond.
Connection 6 ID TB1
Connection 6 Torque 7 (0.8)
Connection 6 Type Use Copper Cond.
Panel Schematic 174U4325
Layout Drawing Number 176U8435
ENCLOSURE LAYOUT 176U3849
ELECTRICAL LAYOUT 176U3847

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality