AAF-0073B04-110AE20+VD02
137G3617
This product has been discontinued.
AAF 007, 3~, Advanced Active Filter
AAF-0073B04-110AE20+VD02
380-480 V AC, 110 A
IP20/Open Type
Mains input device: None
Control panel: None
Door signal lights: None
Current transducer: 250 A
module / module package
Other options according to model code
Model code:
AAF-0073B04-110AE20+VD02
The AAF 007 filter ensures low THDi levels, higher power factor, and load balance in systems using iC7, VLT® and VACON® drives.