131B9893
Frequency Converter
FC-102P75KT4P55H2XGXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC-102
(P75K) 75 KW / 100 HP, Three phase
380 - 480 VAC, IP55 / Type12 Backplate
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: C2
No C1 option, No D option
No A Option, No B Option
Other options according to Model Code
Danfoss Drive is dedicated to ventilation, heating, and refrigeration applications. With a wide range of powerful standard and optional features, the Drive provides the lowest overall cost of ownership.