Você buscou por:

sca-x

Shows 7 product(s)

060G3841

Pressure transmitter, MBS 3200, 0.00 bar - 16.00 bar, 0.00 psi - 232.06 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: MBS 3200-2221-A1FA08-3

060G3928

Pressure transmitter, MBS 33M, 0.00 bar - 6.00 bar, 0.00 psi - 87.02 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: MBS 33M-1821-A6FA08-3

060G1044

Pressure transmitter, AKS 3000, -1.00 bar - 9.00 bar, -14.50 psi - 130.53 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 16 x 1.5, Specification key: AKS 3000-D631-A1CD21-0

060G1045

Pressure transmitter, AKS 3050, -1.00 bar - 25.00 bar, -14.50 psi - 362.59 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 16 x 1.5, Specification key: AKS 3050-N231-A1CD21-0

060G1056

Pressure transmitter, AKS 2050, -1.00 bar - 59.00 bar, -14.50 psi - 855.72 psi

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 16 x 1.5, Specification key: AKS 2050-N636-A1CD21-0

Visualizar: