Shows 9 product(s)
Pressure transmitter, MBS 3050, 0.00 bar - 400.00 bar, 0.00 psi - 5801.51 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3050-3631-E3GB04-2
Pressure transmitter, MBS 3050, 0.00 bar - 50.00 bar, 0.00 psi - 725.19 psi
Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3050-273C-E3GB04-2
Pressure transmitter, MBS 3050, 0.00 bar - 250.00 bar, 0.00 psi - 3625.94 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3050-3431-E3GB04-2
Temperature sensor, MBT 5310, 48 mm - 60 mm, G,1/2
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: M12 x 1, Electrical connection size: 4 pin