Shows 259 product(s)

175U0984

RESISTOR FRENAGEM 2815 400 BWD500310

Type: BWD500310
for VLT types: FCD315 / 2815 (380-480V) / 5003 (380-500V) / FC300 PK37
(200-240V) / FC300P1K5 (380-480 / 500V)
(hereinafter general technical data on the braking resistor,
Duty cycle / braking power depending on the frequency converter
Nominal power: 200W
Resistance value: 310Ohm
Braking power:
40% ED / cycle time 120s 400W
30% ED / cycle time 120s 500W
20% ED / cycle time 120s 700W
10% ED / cycle time 120s 1200W
5% ED / cycle time 120s 2000W
2% ED / cycle time 120s 4000W
Degree of protection: IP65
Dimensions HxWxD: 216 x 80 x 15mm
Weight: 0.6kg

175U0987

RESISTOR TIPO FLATPACK 2,2KW 9%ED 400V

Type: BWD500210
for VLT types: FCD322 / 2815 (380-480V) / 5004 (380-500V) / FC300 PK55
(200-240V) / FC300P2K2 (380-480 / 500V)
(hereinafter general technical data on the braking resistor,
Duty cycle / braking power depends on the frequency converter
Nominal power: 200W
Resistance value: 210Ohm
Braking power:
40% ED / cycle time 120s 400W
30% ED / cycle time 120s 500W
20% ED / cycle time 120s 700W
10% ED / cycle time 120s 1200W
5% ED / cycle time 120s 2000W
2% ED / cycle time 120s 4000W
Degree of protection: IP65
Dimensions HxWxD: 216 x 80 x 15mm
Weight: 0.6kg

175U1000

RESISTOR DE FRENAGEM FLAT PACK

Type: BWD250830
for VLT types: FCD303-305 / 2805 (380-480V) / FC300 PK37-PK55 (380-
480 / 500V)
(hereinafter general technical data on the braking resistor,
Duty cycle / braking power, however, depending on the frequency converter type,
please refer to this
Nominal power: 100W
Resistance value: 830Ohm
Braking power:
40% ED / cycle time 120s 200W
30% ED / cycle time 120s 250W
20% ED / cycle time 120s 350W
10% ED / cycle time 120s 600W
5% ED / cycle time 120s 1000W
2% ED / cycle time 120s 2000W
Degree of protection: IP65
Dimensions HxWxD: 110 x 80 x 15mm
Weight: 0.3kg

175U0986

RESISTOR DE FRENAGEM IP 54 FLATPACK

Type: BWD500240
for VLT types: 2840 (380-480V) 2 pieces in parallel / 5006 (380-500V) 2 pieces.
parallel / FC300 P4K0 (380-480 / 500V) 2 pieces parallel
(hereinafter general technical data on the braking resistor,
Duty cycle / braking power depending on
Nominal power: 200W
Resistance value: 240Ohm
Braking power:
40% ED / cycle time 120s 400W
30% ED / cycle time 120s 500W
20% ED / cycle time 120s 700W
10% ED / cycle time 120s 1200W
5% ED / cycle time 120s 2000W
2% ED / cycle time 120s 4000W
Degree of protection: IP65
Dimensions HxWxD: 216 x 80 x 15mm
Weight: 0.6kg

134B9409

Airflow Sensor 8147 Temp&Humidity&7000Pa

DUCT HUMIDITY-, TEMPERATURE- AND PRESSURE SENSORS ±7000PA-MB
Maintenance-free duct sensor covering humidity, temperature and pressure
in one transducer. Microprocessor-controlled with Modbus RTU connection
in a resistant IP65 plastic housing with quick-locking screws and M16
cable gland for cable connection. Including mounting flange to detect
the relative humidity (0…100% RH) and the temperature (–35...+80 °C)
inside a tube, with an exchangeable plastic sinter filter. A
differential air pressure (max. ± 7000 Pa) with connection nozzles for
pressure hose (Ø 6 mm). The duct sensor is applied in a non-aggressive
and dust-free environment and is suitable for installation in ceilings,
ducts and devices. International SI units (default) can be switched to
Imperial (via Modbus).
Measuring range: 0...100 % RH (humidity) / – 35...+80°C /-31… +176°F
(temperature)
Medium: clean air and non-aggressive, non-combustible gases
Deviation, humidity: typical ± 2.0 % (20...80 % RH) at +25°C/+77°F ,
otherwise ± 3.0 %
Deviation, temperature: typical ± 0.2 K at +25 °C / ± 0.4 °F at +77 °F
Pressure range: ± 7000 Pa
Accuracy: 7000 Pa/28 inWC: typical ± 105 Pa at +25 °C / ± 0.12 inWC at +
77 °F
Above- # below-pressure: max. ± 50 kPa
Power: 24VAC (± 20%) / 15…36VDC - 24DC <0,2W
Operation temperature: –30...+70 °C / –22...+158 °F
Media temperature –20...+50 °C / –4...+122 °F IP65 plastic housing two
M16 cable glands
Housing dimensions: 126 x 90 x 50 mm / 4.96 x 3.54 x 1.97 in

Visualizar: