Shows 259 product(s)

060-123066

Pressostato, KP5A

Faixa de regul.: 8.00 - 32.00, Diferencial [bar]: 1.80 - 6.00, Função de contato: SPDT, Restabelecimento: Automático, Tipo da con. de press.: M, Tamanho da con. de pressão: 10 x 0.75, Pressão Macho/Fêmea: Macho, Classificação da carcaça IP: IP44, Pressão máx. de trabalho [bar]: 35.0

134B9401

Pressure Sensor 7249T 500/7000Pa &PT1000

DUAL AIR PRESSURE SENSOR ±500PA & ±7000PA-MB
Dual maintenance-free pressure sensor with connection facility for
external Pt1000 sensor (–50...+150°C). Microprocessor-controlled with
Modbus RTU connection in a resistant IP65 plastic housing with quick-
locking screws, connection nozzles for pressure hose (Ø 6 mm) and M16
cable gland for cable connection. International SI units (default) can
be switched to Imperial (via Modbus). Incl. connection set ASD-06 (2 m
connecting hose, two pressure port nipples, screws).
Pressure range: ± 500 Pa and ± 7000 Pa
Accuracy: 500 Pa/2.0 inWC: typical ± 13 Pa at +25 °C / ± 0.05 inWC at +
77 °F
Accuracy: 7000 Pa/28 inWC: typical ± 105 Pa at +25 °C / ± 0.12 inWC at +
77 °F
Linearity: < ± 1 % of final value & Temperature drift: ± 0.1 % per °C #
°F
Zero point offset: ± 10 % of measuring range
Above- # below-pressure: max. ± 50 kPa / ± 200 inWC
Power: 24VAC (± 20%) <0,2W / 15…36VDC
Operation temperature: –30...+70 °C / –22...+158 °F
Media temperature –20...+50 °C / –4...+122 °F
T2-IP65 plastic housing with two M16 cable glands & one M12 for
temperature
Housing dimensions: 126 x 90 x 50 mm / 4.96 x 3.54 x 1.97 in

134B9407

Airflow Sensor KFTF Temp & Humidity

DUCT HUMIDITY- AND TEMPERATURE SENSORS KFTF-MB
Calibratable duct humidity and temperature sensor KFTF-T3 (± 2.0%) with
Modbus RTU connection, in a resistant IP65 plastic housing with quick-
locking screws and M16 cable gland for cable connection and a plastic
sinter filter (exchangeable). Including mounting flange to detect the
relative humidity (0…100% RH) and the temperature (–35...+80 °C) inside
a tube, including various parameters in the humidity measurement. The
duct sensor is applied in a non-aggressive and dust-free environment and
is suitable for installation in ceilings, ducts and devices.
International SI units (default) can be switched to Imperial (via
Modbus).
Measuring range: 0...100 % RH (humidity) / – 35...+80 °C (temperature)
Medium: clean air and non-aggressive, non-combustible gases
Deviation, humidity: typical ± 2.0 % (20...80 % RH) at +25 °C, otherwise
± 3.0 %
Deviation, temperature: typical ± 0.2 K at +25 °C
Zero point offset: ± 10 % RH (humidity) / ± 5 °C (temperature)
Power: 24VAC (± 20%) / 15…36VDC - 24DC <1,2W
Operation temperature: –30...+70 °C / –22...+158 °F
T3-IP65 plastic housing with two M20 cable glands
Housing dimensions: 108 x 78.5 x 43.3 mm / 4.25 x 3.1 x 1.7 in

134B9405

Pressure Sensor 7229 500/7000Pa, Analog

DUAL AIR PRESSURE SENSOR ±500PA & ±7000PA, ANALOGUE
Dual pressure transmitter with 2x8 switchable measuring ranges and 2
automated analogue output signals in a resistant IP65 plastic housing
with quick-locking screws, connection nozzles for pressure hose (Ø 6 mm)
and a M16 cable gland for cable connection. The pressure measuring
transducer automatically detects the required output type and converts
the measurands into the required standard signal of 0–10 V or 4...20 mA.
Pressure range selection: ± 500 Pa – 0…100Pa / 200Pa / 300Pa / 500Pa
Pressure range selection: ± 7000 Pa – 0…1000Pa / 2000Pa / 3000Pa /
5000Pa / 7000Pa
Accuracy: 500 Pa typical ± 13 Pa
Accuracy: 7000 Pa typical ± 105 Pa
Zero point offset: ± 10 % of measuring range
Above- # below-pressure: max. ± 50 kPa
Power: 24VAC/DC (± 10%) <1,3W,
Output: automatically switching 0 -10 V # 4...20 mA
Working resistance: Ra (ohms) = 25...450 Ohm (at I output)
Load resistance: RL > 15 kOhm (at U output)
Operation / Media temperature: –20...+50 °C / –4...+122 °F
T2-IP65 plastic housing with one M16 cable gland
Housing dimensions: 126 x 90 x 50 mm / 4.96 x 3.54 x 1.97 in

175U0982

RESISTOR DE FRENAGEM FLATPACK IP65 620OH

Type: BWD500620
for VLT types: 5001 (380-500V) / FC300 PK75 (380-480 / 500V)
(hereinafter general technical data on the braking resistor,
Duty cycle / braking power, however, depending on the frequency converter type,
please refer to the corresponding
Nominal power: 200W
Resistance value: 620Ohm
Braking power:
40% ED / cycle time 120s 400W
30% ED / cycle time 120s 500W
20% ED / cycle time 120s 700W
10% ED / cycle time 120s 1200W
5% ED / cycle time 120s 2000W
2% ED / cycle time 120s 4000W
Degree of protection: IP65
Dimensions HxWxD: 216 x 80 x 15mm
Weight: 0.6kg

Visualizar: