Shows 259 product(s)
Sensor de temperatura, MBT 5111, 175 mm
null: -50 - 800, Termopar: 1 x NiCr-Ni, Tipo K, Sinal de saída: mV, Mat. do tubo de prot.: AISI 316 Ti, Conex. elétr.: Cabo, Tamanho da con. el.: 2 fios
FILTRO DV/DT 800A
du / dt filter for FC 100 / FC 200 and FC300
Degree of protection: IP00
Nominal power (380 - 440V): 500 kW
Nominal power (441 - 500V): 560 kW
Nominal power (525 - 550V): 500 kW
Nominal power (551 - 690V): 630 kW
Max. Continuous rated current: 880 A
Max. Output frequency: 50 Hz
Max. Power loss: 850 W
Dimensions HxWxD: 400 x 290 x 283 mm
Weight: 72 kg
MCC102A460TME00B
du / dt filter for FC 100 / FC 200 and FC300
Degree of protection: IP00
Nominal power (380 - 440V): 250 kW
Nominal power (441 - 500V): 315 kW
Nominal power (525 - 550V): 200 kW
Nominal power (551 - 690V): 250 kW
Max. Continuous rated current: 480 A
Max. Output frequency: 50 Hz
Max. Power loss: 398 W
Dimensions HxWxD: 300 x 250 x 235 mm
Weight: 36 kg
FILTRO PARA CONVERSOR DE FREQUENCIA
du / dt filter for FC 100 / FC 200 and FC300
Degree of protection: IP00
Nominal power (380 - 440V): 355 kW
Nominal power (441 - 500V): 400 kW
Nominal power (525 - 550V): 315 kW
Nominal power (551 - 690V): 400 kW
Max. Continuous rated current: 658 A
Max. Output frequency: 50 Hz
Max. Power loss: 550 W
Dimensions HxWxD: 350 x 250 x 270 mm
Weight: 47 kg
Airflow Sensor TF65 PT1000 Temperature
DUCT TEMPERATURE SENSOR TF 65
The TF 65 temperature measuring transducer is a PT1000 class B
resistance sensor with passive output. Measuring range from –30...+150 °
C. In a resistant IP67 plastic housing and M16 cable gland for cable
connection and a straight protective measuring tube and a mounting
flange.
Sensor type: PT1000 class B (DIN EN 60751) 1000ohm at 0°C ± 0,3 K
Measuring range: –30...+150 °C/ –22...+302 °F
Ambient temperature: –20...+100 °C / –4...+212 °F
Testing current: < 0.6 mA
Insulating resistance: 100 M#, at +20 °C (500V DC)
Connection type: 2-wire connection
Measuring tube: stainless steel, V4A (1.4571), Ø 6 mm, inserted length =
300 mm / 11.8 in
T1-IP67 plastic housing with a M16 cable glands and a mounting flange.
Housing dimensions: 72 x 64 x 37.8 mm / 2.83 x 2.52 x 1.49 in