Shows 259 product(s)
Antifreeze Thermostat FS20, 0/+15C
TWO-PHASE FROST PROTECTION THERMOSTATS FS-20-UW
Electronic frost protection thermostat or frost monitor with switching
relay output, continuous temperature and valve output (summation output
0–10 V) and control and cascading output (0–10 V), optionally with
connection for a heating element. A IP65 resistant plastic housing with
display with the actual temperature, measuring range,
overrange/underrange of the set switch point (frost protection
temperature) and alarm indicator for "frost" or "error" (capillary
breakage, overvoltage/undervoltage), quick-locking screws and a fully
active sensor rod made of copper. The delivery scope includes a set of
MK-05-K mounting clamps for expert attachment of the sensor rod.
Measuring range: 0...+15 °C / 32...+59 °F
Accuracy: typical ± 1 K (at +10 °C)
Sensor type: 3m Copper rod active along the entire sensor length, min.
response length of 25 cm
Input: 1 x 0 -10 V control input DDC & 1 x 0 -10 V ascading input
Output: 1 x 0 -10 V output temperature (corresponding to 0...+15 °C) &
1 x 0 -10 V output valve (frost signal with control voltage and
cascading)
1 x potential-free changeover contact (24 V), range of adjustment 0...+
15 °C
Current consumption: max. 100 mA at 24 V DC
Load resistance: RL > 50 kOhm
Ambient temperature: –15...+50 °C / 5...+122 °F (Housing) & –20...+60 °C
/ -4...+140 °F Sensor and capillary tube > 20 cm from the housing.
Power: 24VAC/DC (± 10%) 24DC <2,4W
T2-IP65 plastic housing with three-line display 70x40 mm (WxH), a M16
cable glands and MK-05-K mounting clamps.
Housing dimensions: 126 x 90 x 50 mm / 4.96 x 3.54 x 1.97 in
FILTRO SINE WAVE 48A IP00
Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 22 kW
Nominal power (200 - 240V): 11 kW
Continuous rated current: 48 A.
Max. Output frequency: 100 Hz
Max. Power loss: 270 W
Dimensions HxWxD: 530 (667) * X 158 X 258 mm
Weight: 34 kg
Sine-wave filter 8A - IP20
Sinus filter for FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 2.2 - 3 kW
Nominal power (200 - 240V): 1.1 - 1.5 kW
Continuous rated current: 8 A.
Max. Output frequency: 120 Hz
Max. Power loss: 80 W
Dimensions HxWxD: 268 (326) * X 90 X 205 mm
Weight: 5.8 kg
Sine-wave Filter 17A - IP20
Sinus filter for FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 5.5 - 7.5 kW
Nominal power (200 - 240V): 3 - 3.7 kW
Continuous rated current: 17 A.
Max. Output frequency: 120 Hz
Max. Power loss: 125 W
Dimensions HxWxD: 268 (322) * X 130 X 205 mm
Weight: 9.1 kg
FILTRO SINE WAVE 180A E23 400V
Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP23
Nominal power (380 - 440V): 75-90 kW
Nominal power (441 - 500V): 90-110 kW
Continuous rated current: 180 A.
Max. Output frequency: 100 Hz
Max. Power loss: 650 W
Dimensions HxWxD: 918 X 904 X 756 mm
Weight: 237 kg