Shows 259 product(s)
FILTRO P/ CONVERSOR FREQUENCIA
DUT-0820-6-0-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 820 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 750 W
Degree of protection: IP00
Dimensions H x W x D: 499 x 300 x 257 mm
Weight: 92 kg
FILTRO PARA CONVERSOR DE FREQUENCIA
DUT-0280-6-0-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 280 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 350 W
Degree of protection: IP00
Dimensions H x W x D: 299 x 300 x 225 mm
Weight: 40 kg
FILTRO PARA CONVERSOR FREQUENCIA
DUT-0600-6-0-P-UL
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 600 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 600 W
Degree of protection: IP00
Dimensions H x W x D: 449 x 300 x 243 mm
Weight: 76 kg
Válvula de retenção, CHV-X 20, Direção: Direta, Con. padrão: ASME B 16.11
Mat. da con.: Aço, Pressão máx. de trabalho [bar]: 52.0
Válvula de retenção, CHV-X 32, Direção: Direta, Con. padrão: ASME B 16.11
Mat. da con.: Aço, Pressão máx. de trabalho [bar]: 52.0