Shows 259 product(s)
FILTRO PARA CONVERSOR FREQUENCIA
DUT-0012-6-2-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 12 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 65 W
Degree of protection: IP21
Dimensions H x W x D: 265 x 195 x 145 mm
Weight: 6,4 kg
FILTRO PARA CONVERSOR DE FREQUENCIA
DUT-0350-6-0-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 350 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 410 W
Degree of protection: IP00
Dimensions H x W x D: 299 x 300 x 236 mm
Weight: 50 kg
FILTRO PARA CONVERSOR DE FREQUENCIA
DUT-0055-6-0
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 55 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 4 kHz @ 200V - 500V, 2 kHz @ 525 V - 690V
Typical losses: 175 W
Degree of protection: IP00
Dimensions H x W x D: 220 x 205 x 130 mm
Weight: 9,1 kg
FILTRO PARA CONVERSOR DE FREQUENCIA
DUT-0130-6-0-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 130 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 185 W
Degree of protection: IP00
Dimensions H x W x D: 304 x 240 x 181 mm
Weight: 22 kg
FILTRO PARA CONVERSOR DE FREQUENCIA
DUT-0210-6-0-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 210 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 210 W
Degree of protection: IP00
Dimensions H x W x D: 331 x 240 x 181 mm
Weight: 32 kg