Shows 259 product(s)

141F1351

FILTRO P/ CONVERSOR FREQUENCIA

SIN-0023-6-0-P
Sine wave filter for VACON NX
Voltage: 525 V - 690 V
Continuous current: 23 A
Max output frequency: 100 Hz
Switching frequency: 1,5 kHz
Power loss: 180 W
Degree of protection: IP00
Dimensions H x W x D: 260 x 240 x 198 mm
Weight: 19,5 kg

141F1370

Filtro Senoidal 500V IP00

SIN-0600-5-0-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 600 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 1500 W
Degree of protection: IP00
Dimensions H x W x D: 492 x 515 x 445 mm
Weight: 220 kg

181B0359

FILTRO PARA CONVERSOR DE FREQUENCIA

SIN-0048-5-0-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 48 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 190 W
Degree of protection: IP00
Dimensions H x W x D: 270 x 240 x 205 mm
Weight: 24 kg

Visualizar: