Shows 259 product(s)

181B0459

Filtro Senoidal 500V IP00

SIN-0410-5-0-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 410 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 1200 W
Degree of protection: IP00
Dimensions H x W x D: 525 x 420 x 380 mm
Weight: 190 kg

181B0780

FILTRO SENOIDAL MOD SIN-0180-5-0-P

SIN-0180-5-0-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 180 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 600 W
Degree of protection: IP00
Dimensions H x W x D: 467 x 360 x 304 mm
Weight: 90,5 kg

Visualizar: