Shows 259 product(s)
FILTRO SENOIDAL MOD SIN-0270-5-0-P
SIN-0270-5-0-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 270 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 940 W
Degree of protection: IP00
Dimensions H x W x D: 500 x 360 x 330 mm
Weight: 122 kg