AFP 2, PN 16, 1.5 bar - 4 bar, 160 cm²

003G5606

Differential pressure actuator

產品詳情

總重 14.102 Kilogram
淨重 12 Kilogram
Volume 51.345 Liter
EAN 5710104096285

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 160 cm²
China RoHS compliance Out of scope
Contain batteries No
Description Differential pressure actuator
Diameter [mm] [Max] 250 mm
Diameter [mm] [Min] 65 mm
Differential pressure setting [bar] [Max] 4 bar
Differential pressure setting [bar] [Min] 1.5 bar
EU RoHS compliance Out of scope
Flow control 常開
Flow limitation 常開
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Free
Operating pressure [bar] [Max] 16 bar
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure controller Differential pressure controller
Pressure nominal [bar] 16 bar
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Setting Type Adjustable
介質溫度 [°C] [最大值] 150 °C
介質溫度 [°C] [最小值] 2 °C
功能 Diff. press. controller
型號 AFP 2
產品群組 Actuators - Pressure Flow
閥體材質 Steel, mat. No. 1.0345, zinc plated

Accessories

Spare Parts

Replacement

Replacement

Replacement

服務

軟體

Software and firmware to extend functionality