Lai saglabātu jūsu konta drošību, ir iniciēta izrakstīšanās procedūra.
Jūsu sesija beigsies pēc
Neaktivitātes dēļ pēdējās 120 minūtēs jūs esat izrakstīts no sistēmas.
Atrasti 14 produkti
Kit de conversão IP21/Tipo 1 MA03a iC2
IP21/Type 1 conversion kit contains top cover, bottom cover, metal
plate, rubber grommets, U-terminals and screws. For each frame size,
there is one relative IP21/Type 1 conversion kit
Kit de conversão NEMA 1 MA03a para iC2
NEMA 1 conversion kit contains bottom cover, metal plate, U-terminals
and screws. For each frame size, there is one relative NEMA 1
conversion kit.
Kit de conversão NEMA 1 MA04a para iC2
NEMA 1 conversion kit contains bottom cover, metal plate, U-terminals
and screws. For each frame size, there is one relative NEMA 1
conversion kit.
Decoupling plate mounting kit, MA02c
Decoupling plate mounting kit contains power decoupling plate, cable
clamps, U-terminals and screws. For each frame size, there is one
relative decoupling plate mounting kit.
Decoupling plate mounting kit, MA01a
Decoupling plate mounting kit contains power decoupling plate, cable
clamps, U-terminals and screws. For each frame size, there is one
relative decoupling plate mounting kit.
Kit placas desacoplamento MA04/05a iC2
Decoupling plate mounting kit contains power decoupling plate, cable
clamps, U-terminals and screws. For each frame size, there is one
relative decoupling plate mounting kit.
Connector for common DC/brake resistor
Connectors for connecting common DC or brake resistors to iC2-Micro
drive. The connectors are common used for the drives with the power
ratings below 7.5kW.
KIT DE MONTAGEM EM SUPERFICIE OA2
Kit de montagem em superfície, modelo OA2, aplicado em montagem do painel de controle na porta do gabinete de conversores de frequên
cia, modelo: iC2; contém: vedação e parafusos; Material predominante: plástico; Marca: Danfoss