Shows 220 product(s)
COM 10C
Type: COM 10C, Supply voltage [V] AC: 230, Max. Working Pressure [bar]: 60, MaxOPD [bar]: 40, Packing format: Multi pack, Quantity per packing format: 6
COM 20C
Type: COM 20C, Supply voltage [V] AC: 230, Max. Working Pressure [bar]: 130, MaxOPD [bar]: 80, Packing format: Multi pack, Quantity per packing format: 6
Cable, Power cable
Cable length [m]: 3, Packing format: Multi pack, Quantity per packing format: 70, Supply voltage [V] AC: 24 - 230
Cable, Relay cable
Cable length [m]: 3, Packing format: Multi pack, Quantity per packing format: 70, 24 V - 230 V
Cable, Power cable
Cable length [m]: 6, Packing format: Multi pack, Quantity per packing format: 45, Supply voltage [V] AC: 24 - 230
Cable, Relay cable
Cable length [m]: 6, Packing format: Multi pack, Quantity per packing format: 45, 24 V - 230 V
Cable, Power cable
Cable length [m]: 15, Packing format: Multi pack, Quantity per packing format: 25, Supply voltage [V] AC: 24 - 230