PAH pumps, PAH 100
180B0076
Flow [gpm] [Max]: 38.2, Flow [l/min] [Max]: 146.9, Outlet pressure [barg] [Max]: 80, Outlet pressure [psig] [Max]: 1160, Speed [rpm] [Max]: 1500, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
Flow [gpm] [Max]: 38.2, Flow [l/min] [Max]: 146.9, Outlet pressure [barg] [Max]: 80, Outlet pressure [psig] [Max]: 1160, Speed [rpm] [Max]: 1500, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
Gross weight | 31.932 Kilogram |
Net weight | 25 Kilogram |
Volume | 20.153 Liter |
EAN | 5715162667040 |
Gross weight | 31.932 Kilogram |
Net weight | 25 Kilogram |
Volume | 20.153 Liter |
EAN | 5715162667040 |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Approval | CE |
ATEX compliance | No |
Body material | AISI 304 |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Country of origin | Denmark |
Description | PAH 100 |
Displacement [cm³/rev] | 100 cm³/rev |
Displacement [in³/rev] | 6 in³/rev |
Drain connection size [in] | 1/4 in |
Drain connection standard | BSPP |
Drain connection type | Thread |
EU RoHS compliance | Out of scope |
Flow [gpm] [Max] | 38.2 gal/min |
Flow [gpm] [Min] | 17.3 gal/min |
Flow [l/min] [Max] | 146.9 l/min |
Flow [l/min] [Min] | 66.6 l/min |
Inlet connection size [in] | 1 1/2 in |
Inlet connection standard | BSPP |
Inlet connection type | Thread |
Inlet pressure [barg] [Max] | 4 barg |
Inlet pressure [barg] [Min] | 0 barg |
Inlet pressure [psig] [Max] | 58 psig |
Inlet pressure [psig] [Min] | 0 psig |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 36 °F |
Outlet connection size [in] | 1 1/4 in |
Outlet connection standard | BSPP |
Outlet connection type | Thread |
Outlet pressure [barg] [Max] | 80 barg |
Outlet pressure [barg] [Min] | 30 barg |
Outlet pressure [psig] [Max] | 1160 psig |
Outlet pressure [psig] [Min] | 435 psig |
Outside dimensions of packaging LxWxH [in] | 14,9x11,8x11,8 |
Outside dimensions of packaging LxWxH [mm] | 380x300x300 |
Product description | PAH pumps |
Product group | Pump |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 81 dBA |
Speed [rpm] [Max] | 1500 rpm |
Speed [rpm] [Min] | 700 rpm |
Speed continuous [rpm] [Min] | 700 rpm |
Type | PAH 50-100 |
Type designation | PAH 100 |
UL evaluated | Out of scope |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Approval | CE |
ATEX compliance | No |
Body material | AISI 304 |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Country of origin | Denmark |
Description | PAH 100 |
Displacement [cm³/rev] | 100 cm³/rev |
Displacement [in³/rev] | 6 in³/rev |
Drain connection size [in] | 1/4 in |
Drain connection standard | BSPP |
Drain connection type | Thread |
EU RoHS compliance | Out of scope |
Flow [gpm] [Max] | 38.2 gal/min |
Flow [gpm] [Min] | 17.3 gal/min |
Flow [l/min] [Max] | 146.9 l/min |
Flow [l/min] [Min] | 66.6 l/min |
Inlet connection size [in] | 1 1/2 in |
Inlet connection standard | BSPP |
Inlet connection type | Thread |
Inlet pressure [barg] [Max] | 4 barg |
Inlet pressure [barg] [Min] | 0 barg |
Inlet pressure [psig] [Max] | 58 psig |
Inlet pressure [psig] [Min] | 0 psig |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 36 °F |
Outlet connection size [in] | 1 1/4 in |
Outlet connection standard | BSPP |
Outlet connection type | Thread |
Outlet pressure [barg] [Max] | 80 barg |
Outlet pressure [barg] [Min] | 30 barg |
Outlet pressure [psig] [Max] | 1160 psig |
Outlet pressure [psig] [Min] | 435 psig |
Outside dimensions of packaging LxWxH [in] | 14,9x11,8x11,8 |
Outside dimensions of packaging LxWxH [mm] | 380x300x300 |
Product description | PAH pumps |
Product group | Pump |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 81 dBA |
Speed [rpm] [Max] | 1500 rpm |
Speed [rpm] [Min] | 700 rpm |
Speed continuous [rpm] [Min] | 700 rpm |
Type | PAH 50-100 |
Type designation | PAH 100 |
UL evaluated | Out of scope |