Shows 5 product(s)
PAH pumps, PAH 10
Flow [gpm] [Max]: 4.2, Flow [l/min] [Max]: 16.4, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 6.3
Flow [gpm] [Max]: 2.7, Flow [l/min] [Max]: 10.6, Outlet pressure [barg] [Max]: 140, Outlet pressure [psig] [Max]: 2030, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 80
Flow [gpm] [Max]: 35.9, Flow [l/min] [Max]: 138.1, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 70
Flow [gpm] [Max]: 31.1, Flow [l/min] [Max]: 119.6, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2320, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 700, ATEX compliance: No
PAH pumps, PAH 100
Flow [gpm] [Max]: 38.2, Flow [l/min] [Max]: 146.9, Outlet pressure [barg] [Max]: 80, Outlet pressure [psig] [Max]: 1160, Speed [rpm] [Max]: 1500, Speed continuous [rpm] [Min]: 700, ATEX compliance: No