Optyma™ Slim Pack, OP-LSQM098LLW05E
114X7075-B
Segment usage: Low Back Pressure, Refrigerants: R404A; R507A; R452A, Compressor power supply [V]: 400/3/50
Segment usage: Low Back Pressure, Refrigerants: R404A; R507A; R452A, Compressor power supply [V]: 400/3/50
Gross weight | 97 Kilogram |
Net weight | 78 Kilogram |
Volume | 0.423 Cubic meter |
Gross weight | 97 Kilogram |
Net weight | 78 Kilogram |
Volume | 0.423 Cubic meter |
Compressor power supply [V] | 400/3/50 |
Family | Optyma™ Slim Pack |
In scope of WEEE and contain batteries | No |
Model number | OP-LSQM098LLW05E |
Product group | Condensing Units |
Product Name Description | Package unit |
Refrigerants |
R404A R452A R507A |
Segment usage | Low Back Pressure |
Type | Optyma™ Slim Pack W05 |
Version | W05 |
Compressor power supply [V] | 400/3/50 |
Family | Optyma™ Slim Pack |
In scope of WEEE and contain batteries | No |
Model number | OP-LSQM098LLW05E |
Product group | Condensing Units |
Product Name Description | Package unit |
Refrigerants |
R404A R452A R507A |
Segment usage | Low Back Pressure |
Type | Optyma™ Slim Pack W05 |
Version | W05 |