System manager, AK-SM 850A

080Z4021

Controller type: Data Collection, Monitor.unit, Application area: Refrigeration license, Communication type: ETHER

Product details

Gross weight 2.4 Kilogram
Net weight 1.74 Kilogram
Volume 11.246 Liter
EAN 5715162295502

 

Application area Refrigeration license
Approval C UL US LISTED
China RoHS compliance Out of scope
Communication type ETHER
Controller type Data Collection, Monitor.unit
Digital outputs (DO) [pc] 2 pc
Display on front Yes
Enclosure rating IP IP20
Frequency [Hz] 50/60 Hz
Function Data Collection, Monitor.unit
Further information w. Display & Keypad
Other RoHS documentation EAEU RoHS
Packing format Single pack
Product group Supervisory solutions
Product Language Chinese
Product Name Description System manager
Quantity per packing format 1 pc
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 100 V
Type AK-SM 850A
UL evaluated Yes

Příslušenství

Náhradní díly

Náhrada

Náhrada

Náhrada

Services

Software

Software and firmware to extend functionality