The System Manager controller from Danfoss is the global control and supervisory solution for food retail industry. The System Manager uses the latest technology to provide maximum benefit to the end user, both in terms of energy saving optimization, control options and full web user access. Designed specifically for the food retail and food processing / handling market, the System Manager provides comprehensive functionality and support tools to cover small to large stores.
Shows 5 product(s)
System manager, AK-SM 850A
Controller type: Data Collection, Monitor.unit, Application area: Refrigeration license, Communication type: ETHER
System manager, AK-SM 850A
Controller type: Data Collection, Monitor.unit, Application area: Refrigeration license, Communication type: ETHER
System manager, AK-SM 820A
Function: Data Collection, Monitor.unit, Application area: Convenience Store, Enclosure rating IP: IP20, Controller type: System manager
System manager, AK-SM 880A
Function: Data Collection, Monitor.unit, Application area: Full Store, Enclosure rating IP: IP20, Controller type: System manager
System manager, AK-SM 880A
Function: Data Collection, Monitor.unit, Application area: Full Store/ Retro-fit TP78, Enclosure rating IP: IP20, Controller type: System manager