Product View (Switch) |
|
GLBL |
|
Product Group |
NXC |
NXC Frequency Converter |
|
Current |
0300 |
300 Amp |
|
Mains voltage |
5- |
380-500 Vac |
|
Control Keypad |
A |
Alpha-numeric display |
|
Enclosure |
5 |
IP54/NEMA12 |
|
EMC Emission levels |
L |
IEC61800-3,2nd environment |
|
Brake Chopper |
0 |
No Brake |
|
Electrical Modification |
R |
AFE |
|
Mechanical Modification |
S |
Standard air cooled drive |
|
Card Modification |
G- |
FiberConnect+Varnished PCB |
|
Option Slot A |
A1 |
6DI,DO,2AI,1AO,+10Vr,+24V |
|
Option Slot B |
A2 |
2RO(NO/NC) |
|
Option Slot C |
D7 |
Line voltage meas. |
|
Option Slot D |
00 |
No board |
|
Option Slot E |
00 |
No board |
|
+Ixx Input Device |
+ILS |
Load switch |
|
+ICB Circuit Breaker for AFE |
+ICB |
Circuit Breaker |
|
+ICO Input Contactor |
NONE |
NONE |
|
+AMO Motor operator for IBC |
+AMO |
Motor Operator |
|
+OCx Common Mode Choke |
NONE |
NONE |
|
+Oxx Output Filters |
+OSI |
Sinusoidal Output Filter |
|
+MDC DC-connection |
NONE |
NONE |
|
+PEx Emergency Stop |
+DEP |
Emergency Stop |
|
+PTR Thermistor Relay |
NONE |
NONE |
|
+PAP ARC_protection |
NONE |
NONE |
|
+PIF Insulation Fault Sensor |
NONE |
NONE |
|
+AMF Motor Fan Control |
NONE |
NONE |
|
+AAC Aux. Contact (for Ixx) |
NONE |
NONE |
|
+AMH Motor Heater Feed |
NONE |
NONE |
|
+AMB Mechanic Brake Control |
NONE |
NONE |
|
+ACH Cabinet Heater |
NONE |
NONE |
|
+ACL Cabinet Light |
+ACL |
Cabinet Light |
|
+ACR Control Relay |
NONE |
NONE |
|
+AAI Analog Signal Isolator |
NONE |
NONE |
|
+Atx Aux Transformer |
+AT2 |
Aux. Transformer(750VA) |
|
+ADC Power Supply 24VDC 2.5A |
+ADC |
(+ADC) Power Supply 24VDC 2.5A |
|
+ACS Socket 230VAC |
NONE |
NONE |
|
+AAA Aux.Contact (for+ATx) |
NONE |
NONE |
|
+DLV Pilot Light (CV ON) |
+DLV |
Pilot Light (CV ON) |
|
+DLD Pilot Light (D01) |
NONE |
NONE |
|
+DLF Pilot Light (FLT) |
+DLF |
Pilot Light (FLT) |
|
+DLR Pilot Light (RUN) |
+DLR |
Pilot Light (RUN) |
|
+DAR Potentiometer (REF) |
NONE |
NONE |
|
+DCO 0-1-START (MC oper.) |
+DCO |
0-1-START (MC oper.) |
|
+DRO Local / Remote -switch |
+DRO |
Local / Remote -switch |
|
+DRP Reset Push-button |
+DRP |
Reset Push-button |
|
+DAM Analog Meter (AO1) |
NONE |
NONE |
|
+DCM Analog A-meter curr.tr |
+DCM |
Analog a-Meter curr.tr. |
|
+DVM Analog V-meter sel.sw. |
+DVM |
Analog V-Meter sel.sw. |
|
+TIx External Terminals |
NONE |
NONE |
|
+TUP Ctrl. V Terminals |
+TUP |
Ctrl. V Terminals |
|
North America region version |
NONE |
NONE |
|
+FAT Factory Acceptance Test |
NONE |
NONE |
|
+WCS Engineer to order option |
NONE |
NONE |
|
+MAR Marine version |
+MAR |
Marine version |
|
+Gxx Empty Cabinet 1 |
NONE |
NONE |
|
+Gxx Empty Cabinet 2 |
NONE |
NONE |
|
+GPx Cabinet Base |
+GPL |
100mm Cabinet Base |
|
+CIT Input Cabling |
NONE |
NONE |
|
+COT Output Cabling |
NONE |
NONE |
|
+SWP Seaworthy Packing |
NONE |
NONE |
|
Brand |
+BM26 |
Vacon Dark Grey |
|
Documentation Level |
+DPAP |
Paper manuals |
|
Warranty Time |
+WT01 |
Warranty 12/18 months |
|
Manual language |
+DDLUK |
English Lang. Manuals |
|
Firmware |
+FNP02 |
System software NXP |
|
Language package |
+FL25 |
US,FR,ES,DT;Americas |
|
Application |
+A0000 |
No Special Application |
|
Supply frequency |
+LS60 |
60Hz default settings |
|
UL Approval |
+GNUL |
No UL Approval |
|
CE Approval |
+GACE |
CE Approval Mark |
|
Marine Approval |
NONE |
NONE |
|
C-tick Approval |
+GNCT |
No RCM Approval |
|
EAC Approval |
+GAEA |
EAC approval |
|
Ukrainian Approval |
+GAUA |
Ukrainian approval |
|
Frame ID |
AF09 |
Frame 09 with AFE front end |
|
Prefix VXSNXCVB |
|
7DC- |
|
Stockcode part 1 |
|
7DC-030055-119LCC |
|
Typecode Part 1 |
|
7DC-030055 |
|
Typecode Part 2 |
|
-000148730 |
|
Product Catalog |
NO_VIEW |
NO VIEW |
|
Salescode part 1 |
|
NXC03005-A5 |
|
Salescode part 2 |
|
L0RSG-A1A2D70000+OSI+DEP+ACL |
|
Salescode part 3 |
|
+DLV+DLF+DLR+DRP+DCM+DVM+MAR |
|
Salescode part 4 |
|
+GPL+FL25+LS60 |
|
Calculated Net Weight [kg] |
|
971 |
|
Calculated Net Weight |
|
690 |
|
Calculated Gross Weight [kg] |
|
1123 |
|
Help Counter |
|
14 |
|
Help Counter |
|
4 |
|
Motor Power Low Overload [kW] |
|
160 |
|
Motor Power High Overload [kW] |
|
132 |
|
Width (mm) |
|
1606 |
|
Height (mm) |
|
2505 |
|
Depth (mm) |
|
605 |
|
Continuous Current (NO) [A] |
|
300 |
|
Continuous Current (HO) [A] |
|
245 |
|
Plant from Orderline |
|
D801 |
|
Vendor |
ERR01 |
Cannot Determine Vendor |
|
Recommended Factory |
ERR01 |
Cannot Determine Vendor |
|
Allowed Plants |
D801 |
(D801) Vaasa Production |
|
check if complete |
|
OK |
|
Modelcode01 |
|
NXC03005-A5 |
|
Modelcode02 |
|
L0RSG-A1A2D70000+OSI+DEP+ACL |
|
Modelcode03 |
|
+DLV+DLF+DLR+DRP+DCM+DVM+MAR |
|
Modelcode04 |
|
+GPL+FL25+LS60 |
|