Shows 13 product(s)

132X2774

7DC-115055-1197XG

NXC11505-A5L0RSG-A1AF000000+PED
Vacon NXC Frequency Converter
1150 Amp, 380-500 Vac,
IP54/NEMA12,
Alpha-numeric display
IEC61800-3,2nd environment
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: STO, ATEX therm
C Slot: No board
D Slot: No board
E Slot: No board
Frame 13 with AFE front end
Other options according to Model Code

Model code: NXC11505-A5L0RSG-A1AF000000+PED

132X9822

7DC-065055-119AYV

NXC06505-A5L0RSG-A1AFBHBHE9+PES+AMF+AMH+DLV+DLD+DLF+DLR+GPL+DDLBR+FL25+LS60
Vacon NXC Frequency Converter
650 Amp, 380-500 Vac,
IP54/NEMA12,
Alpha-numeric display
IEC61800-3,2nd environment
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: STO, ATEX therm
C Slot: 3 temp meas channels
D Slot: 3 temp meas channels
E Slot: 2-port ethernet
2xFrame 10 with AFE front end
Other options according to Model Code

Model code: NXC06505-A5L0RSG-A1AFBHBHE9+PES+AMF+AMH+DLV+DLD+DLF+DLR+GPL+DDLBR+FL25+LS60

137G0852

7DC-065065-119BRL

NXC06506-A5L0RSG-A1AFBHBHE9+PES+AMF+AMH+DLV+DLD+DLF+DLR+GPL+DDLBR+FL25+LS60

NXC06506-A5L0RSG-A1AFBHBHE9+PES+AMF+AMH+DLV+DLD+DLF+DLR+GPL+DDLBR+FL25+LS60
Vacon NXC Frequency Converter
650 Amp, 525-690 Vac (640-1100Vdc),
IP54/NEMA12,
Alpha-numeric display
IEC61800-3,2nd environment
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: STO, ATEX therm
C Slot: 3 temp meas channels
D Slot: 3 temp meas channels
E Slot: 2-port ethernet
2xFrame 10 with AFE front end
Other options according to Model Code

Model code: NXC06506-A5L0RSG-A1AFBHBHE9+PES+AMF+AMH+DLV+DLD+DLF+DLR+GPL+DDLBR+FL25+LS60

137G4976

7DC-145055-119DKT

NXC14505-A5T0SSG-A1AFB10000+IFD+DEP+ACL+AT2+ADC+ACS+DLV+DLD+DLF+DLR+DRP+TID+TUP+GPL+DDLBR+FL25+LS60
Vacon NXC Frequency Converter
1450 Amp, 380-500 Vac,
IP54/NEMA12,
Alpha-numeric display
IEC61800-3 f. IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: STO, ATEX therm
C Slot: 6 programmableDI/DO
D Slot: No board
E Slot: No board
Frame 13 , diode front end
Other options according to Model Code

Model code: NXC14505-A5T0SSG-A1AFB10000+IFD+DEP+ACL+AT2+ADC+ACS+DLV+DLD+DLF+DLR+DRP+TID+TUP+GPL+DDLBR+FL25+LS60

137H6285

7DC-046052-119J4N

NXC04605-A2L0RSG-A1AFB100E9+PED+AMF+AAC+AMH+ACL+ACS+G40+GPL+DDLBR+FL25+LS60
Vacon NXC Frequency Converter
460 Amp, 380-500 Vac,
IP21/NEMA1,
Alpha-numeric display
IEC61800-3,2nd environment
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: STO, ATEX therm
C Slot: 6 programmableDI/DO
D Slot: No board
E Slot: 2-port ethernet
Frame 10 with AFE front end
Other options according to Model Code

Model code: NXC04605-A2L0RSG-A1AFB100E9+PED+AMF+AAC+AMH+ACL+ACS+G40+GPL+DDLBR+FL25+LS60

137H7903

7DC-118065-119KFB

NXC11806-A5T0TSG-A1A2000000+ICB+AMO+DEP+AMF+AMB+ACH+ACL+AT2+DRO+DRP+TUP+GPL+DDLBR+FL25+LS60
Vacon NXC Frequency Converter
1180 Amp, 525-690 Vac (640-1100Vdc),
IP54/NEMA12,
Alpha-numeric display
IEC61800-3 f. IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: No board
D Slot: No board
E Slot: No board
Frame 13 , diode front end
Other options according to Model Code

Model code: NXC11806-A5T0TSG-A1A2000000+ICB+AMO+DEP+AMF+AMB+ACH+ACL+AT2+DRO+DRP+TUP+GPL+DDLBR+FL25+LS60

137H9751

7DC-030055-119LCC

NXC03005-A5L0RSG-A1A2D70000+OSI+DEP+ACL+DLV+DLF+DLR+DRP+DCM+DVM+MAR+GPL+FL25+LS60
Vacon NXC Frequency Converter
300 Amp, 380-500 Vac,
IP54/NEMA12,
Alpha-numeric display
IEC61800-3,2nd environment
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: Line voltage meas.
D Slot: No board
E Slot: No board
Frame 09 with AFE front end
Other options according to Model Code

Model code: NXC03005-A5L0RSG-A1A2D70000+OSI+DEP+ACL+DLV+DLF+DLR+DRP+DCM+DVM+MAR+GPL+FL25+LS60

137N3337

7DC-082065-119S4Q

NXC08206-A5T0SSG-A1A2AK0000+ICB+AMO+DEP+AMF+AMB+ACH+ACL+AT2+DRO+DRP+TUP+GPL+DDLBR+FL25+LS60
Vacon NXC Frequency Converter
820 Amp, 525-690 Vac (640-1100Vdc),
IP54/NEMA12,
Alpha-numeric display
IEC61800-3 f. IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: Sin/Cos encoder interface
D Slot: No board
E Slot: No board
2xFrame 10 , diode front end
Other options according to Model Code

Model code: NXC08206-A5T0SSG-A1A2AK0000+ICB+AMO+DEP+AMF+AMB+ACH+ACL+AT2+DRO+DRP+TUP+GPL+DDLBR+FL25+LS60

137N3338

7DC-092065-119S4M

NXC09206-A5T0SSG-A1A2AK0000+ICB+AMO+DEP+AMF+AMB+ACH+ACL+AT2+DRO+DRP+TUP+GPL+DDLBR+FL25+LS60
Vacon NXC Frequency Converter
920 Amp, 525-690 Vac (640-1100Vdc),
IP54/NEMA12,
Alpha-numeric display
IEC61800-3 f. IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: Sin/Cos encoder interface
D Slot: No board
E Slot: No board
Frame 13 , diode front end
Other options according to Model Code

Model code: NXC09206-A5T0SSG-A1A2AK0000+ICB+AMO+DEP+AMF+AMB+ACH+ACL+AT2+DRO+DRP+TUP+GPL+DDLBR+FL25+LS60

137N3339

7DC-103065-119S4T

NXC10306-A5T0SSG-A1A2AK0000+ICB+AMO+DEP+AMF+AMB+ACH+ACL+AT2+DRO+DRP+TUP+GPL+DDLBR+FL25+LS60
Vacon NXC Frequency Converter
1030 Amp, 525-690 Vac (640-1100Vdc),
IP54/NEMA12,
Alpha-numeric display
IEC61800-3 f. IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: Sin/Cos encoder interface
D Slot: No board
E Slot: No board
Frame 13 , diode front end
Other options according to Model Code

Model code: NXC10306-A5T0SSG-A1A2AK0000+ICB+AMO+DEP+AMF+AMB+ACH+ACL+AT2+DRO+DRP+TUP+GPL+DDLBR+FL25+LS60

View: