Appliance controls

Show more
Appliance controls

Shows 6 product(s)

077B1307

Thermostat, B0

Product Type: B0, Warm cut-in [°C]: -8, Warm cut-out [°C]: -12, Cold cut-in [°C]: -27.5, Cold cut-out [°C]: -34, Capillary tube length [mm]: 1200

077B1745

Thermostat, B0

Product Type: B0, Warm cut-in [°C]: 11.5, Warm cut-out [°C]: 6, Cold cut-in [°C]: -1, Cold cut-out [°C]: -8.5, Capillary tube length [mm]: 2000

077B1763

Thermostat, B0

Product Type: B0, Warm cut-in [°C]: -8, Warm cut-out [°C]: -12, Cold cut-in [°C]: -27.5, Cold cut-out [°C]: -34, Capillary tube length [mm]: 800

077B2020

Thermostat, B20

Product Type: B20, Type designation: Standard thermostat, Used for product: Freezers with active alarm, Warm cut-in [°C]: -15, Warm cut-out [°C]: -23, Cold cut-out [°C]: -32, Cold cut-out [°C]: -32, Capillary tube length [mm]: 800

077B7006

Service thermostat; with accessories, B20

Product Type: B20, Type designation: Service thermostat; with accessories, Used for product: Freezers with active alarm, Warm cut-in [°C]: -10, Warm cut-out [°C]: -17, Cold cut-out [°C]: -34.5, Cold cut-out [°C]: -34.5, Capillary tube length [mm]: 2300

077B7008

Service thermostat; with accessories, B0

Product Type: B0, Type designation: Service thermostat; with accessories, Used for product: Bottle coolers, Warm cut-in [°C]: 11.5, Warm cut-out [°C]: 6, Cold cut-in [°C]: -1, Cold cut-out [°C]: -8.5, Capillary tube length [mm]: 2000

View: