Service thermostat; with accessories, B0

077B7008

This product is not available in this store. Please contact your local Customer Service Center.

Product Type: B0, Type designation: Service thermostat; with accessories, Used for product: Bottle coolers, Warm cut-in [°C]: 11.5, Warm cut-out [°C]: 6, Cold cut-in [°C]: -1, Cold cut-out [°C]: -8.5, Capillary tube length [mm]: 2000

Product details

Gross weight 144 Gram
Net weight 88 Gram
Volume 0.458 Liter
EAN 5702424006617

 

Approval CE
BEAB
EAC
LLC CDC TYSK
cURus
Capillary tube length [in] 78.7 in
Capillary tube length [mm] 2000 mm
CE evaluated Yes
China RoHS compliance Out of scope
Cold cut-in [°C] -1 °C
Cold cut-in [°F] 30.2 °F
Cold cut-out [°C] -8.5 °C
Cold cut-out [°F] 16.7 °F
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Out of scope
In scope of WEEE No
Other RoHS documentation Saudi Arabia RoHS
Packing format Multi pack
Product group Mechanical cold controls
Product Name Description Service kit
Quantity per packing format 40 pc
REACH Candidate List substances No
Type B0
Type designation with accessories
Service thermostat
UL evaluated Yes
Used for product Bottle coolers
Warm cut-in [°C] 11.5 °C
Warm cut-in [°F] 52.7 °F
Warm cut-out [°C] 6 °C
Warm cut-out [°F] 42.8 °F

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality