The UT thermostat is a temperature-controlled electric switch with stainless steel (18/8) or copper capillary and sensor. The temperature can be set easily and accurately using the large knob on the front of the thermostat. The temperature must be set to correspond to the required mean temperature.
Shows 1 product(s)
Thermostat, UT 72
Temperature range [°C]: -30 - 30, Reset function: Auto, Contact function: SPDT, Capillary tube length [mm]: 2000, Enclosure rating IP: IP20