Thermostat, UT 72

060H1701

Temperature range [°C]: -30 - 30, Reset function: Auto, Contact function: SPDT, Capillary tube length [mm]: 2000, Enclosure rating IP: IP20

Product details

Gross weight 0.238 Kilogram
Net weight 0.005 Kilogram
Volume 1.072 Liter
EAN 5702428567091

 

Ambient temperature range [°C] [max] 55 °C
Ambient temperature range [°C] [min] -30 °C
Ambient temperature range [°F] [max] 130 °F
Ambient temperature range [°F] [min] -22 °F
Approval CE
EAC
EMCD
LVD
RoHS
RoHS China
TYSK
Capillary tube length [mm] 2000 mm
Capillary tube material Copper
CE evaluated Yes
China RoHS compliance Yes
Contact function SPDT
Contact rating AC15=1 A, 250 V
AC1=16 A, 250 V
AC3=7,5 A, 250 V
Contain batteries No
Differential (FS) [K] 3 K
Electrical connection Clamps Terminal screws
Enclosure rating IP IP20
EU RoHS compliance Yes
EU RoHS exemption clause No
Max. sensor temperature [°C] 80 °C
Max. sensor temperature [°F] 176 °F
Mounting method Wall
Other RoHS documentation Saudi Arabia RoHS
Packing format Multi pack
Product accessories Switches accessories
Product group Switches and thermostats
Product Name Description Thermostat
Quantity per packing format 24 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reset function Auto
SCIP dossier no. f33de3f9-791f-47eb-85ea-0064e2fcf12f
SCIP dossier product name UT Thermostat
Sensor size (Ø x L) [in] 15/64 x 4 44/64 in
Sensor size (Ø x L) [mm] 6 x 119 mm
Serviceable No
Temperature range [°C] [max] 30 °C
Temperature range [°C] [min] -30 °C
Temperature range [°F] [max] 85 °F
Temperature range [°F] [min] -22 °F
Type UT 72

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality