130B2844
Filter type: DU/DT filter
Type code: MCC102A160TME00B
Code number: 130B2844
IP rating: IP00
Filter Current Rating 380V@60Hz-200/440V@50 Hz (A): 177
Filter Current Rating 460/480V@60 - 500/525@50Hz (A): 160
Filter Current Rating 575/600V@60Hz (A): 131
Filter Current Rating 690V@50Hz (A): 108
VLT Power Rating @200-240V (kW): 30-37-45
VLT Current Rating @220-240 V (A): 115-143-170
VLT Power Rating @380-440V (kW): 75-90
VLT Current Rating @380-440V (A): 147-177
VLT Power Rating @441-500V (kW): 90-110
VLT Current Rating @441-500V (A): 130-160
VLT Power Rating @525-550V (kW): 75-90
VLT Current Rating @525-550V (A): 113-137
VLT Power Rating @551-690V (kW): 90
VLT Current Rating @551-690V (A): 108
Maximum Filter losses (W): 205
L-value (µH): 111
Cy-Value (nF): 15