130B2841
Filter type: DU/DT filter
Type code: MCC102A105TME00B
Code number: 130B2841
IP rating: IP00
Filter Current Rating 380V@60Hz-200/440V@50 Hz (A): 106
Filter Current Rating 460/480V@60 - 500/525@50Hz (A): 105
Filter Current Rating 575/600V@60Hz (A): 94
Filter Current Rating 690V@50Hz (A): 86
VLT Power Rating @200-240V (kW):
VLT Current Rating @220-240 V (A):
VLT Power Rating @380-440V (kW): 55
VLT Current Rating @380-440V (A): 106
VLT Power Rating @441-500V (kW): 75
VLT Current Rating @441-500V (A): 105
VLT Power Rating @525-550V (kW): 55
VLT Current Rating @525-550V (A): 87
VLT Power Rating @551-690V (kW): 55-75
VLT Current Rating @551-690V (A): 62-83
Maximum Filter losses (W): 145
L-value (µH): 95
Cy-Value (nF): 15