130B2307
Filter type: Sine Wave Filter
Type code: MCC101A48KT3E20A
Code number: 130B2307
IP rating: IP20
Filter Current Rating 50 Hz (A): 48
Filter Current Rating 60 Hz (A): 45,5
Filter Current Rating 100 Hz (A): 36
Switching frequency (kHz): 4
VLT Power Rating @200-240V (kW): 11
VLT Current Rating @220-240 V (A): 46,2
VLT Power Rating @380-440V (kW): 22
VLT Current Rating @380-440V (A): 44
VLT Power Rating @441-500V (kW): 22
VLT Current Rating @441-500V (A): 40
Filter losses @200-240V (W): 270
Filter losses @380-440V (W): 270
Filter losses @441-500V(W): 260
L-value (mH): 1,1
Cy-Value (µF): 14,7