VLT® LonWorks MCA 108, tropicalisé

130B1206

Lonworks interface for FC 100. With modular technology
Fieldbus option that can be easily retrofitted for the decentralized integration
of the Frequency converter. The fieldbus option is based on the LonWorks
Technology and corresponds to the LonMark Interoperability Guide.
Painted version for harsh environments
Hardware: Module technology for option slot A
Transceiver: Free topology FTT 10
Transfer rate: 78kbit / s
Protocol: Echelon LonTalk

Détails du produit

Poids brut 0.5 kg
Poids Net 0.5 kg
Volume 5.37 dm3
Numéro EAN 5710107611744

Options

Options Control related options

SPARE PARTS FC 100 SERIES

Catégorie DrivePro Pièce de rechange recommandée
Pièce de rech. self-service
Pièce de rechange
Option A (AG) MCA-108 LonWorks

SPARE PARTS FC 103 SERIES

Option A (AG) LonWorks MCA 108

ACCESSORIES FC 100 SERIES

Option A (AX) sans option A
Tropicalisation (C) PCB tropicalisé

ACCESSORIES FC 103 SERIES

Option A (AX) Sans option A
Revêtement PCB (C) PCB avec revêtement

Options

Options Control related options

Accessoires

Pièces de rechange

Replacement

Remplacement

Remplacement

Services

Logiciel

Software and firmware to extend functionality