VLT® Relay Option MCB 105, non tropic.

130B1110

Relay extension for FC 100 and FC 300. Extension with 3 additional load relays
(changeover contacts), easy to retrofit thanks to modular technology.
Max. Load 240V AC (resistive): 2 A
Max. Load 240V AC (Cos Phi 0.4): 0.2 A
Max. Load 24V DC (ohmic): 1 A
Max. Load 24V DC (inductive): 0.1 A

Détails du produit

Poids brut 0.734 kg
Poids Net 0.521 kg
Volume 0 l
Numéro EAN 5702427153202

ACCESSORIES FC 100 SERIES

Option B (BX) sans option B

ACCESSORIES FC 103 SERIES

Option B (BX) Sans option B

ACCESSORIES FC 300 SERIES

Option B (BX) Sans option B

Options

Options Control related options

Accessoires

Pièces de rechange

Replacement

Remplacement

Remplacement

Services

Logiciel

Software and firmware to extend functionality